- 설치일: 2016년 5월
- 위치: E80, 이스탄불 – 이즈미르
- 적용 분야: 교통 데이터 수집, 지그재그식 배열, 차선당 2개의 센서(타입 9195G), Kistler WIM 데이터 로거 사용
- 작동: 교량에 접근하거나 교량을 통과하는 차량의 중량 모니터링. 이를 통해 차량 분류, 중량, 길이 및 속도뿐 아니라 첫 번째 축 통과 시간을 포함해 교량의 교통 하중 이력에 대한 기록 작성
- 적용 분야
- 연구 개발 시험
- 산업 공정 제어
- 교통량 솔루션
- 제품
- 서비스
- 채용 정보
- 회사 정보
- 회사
- 역량
- Optimizing vehicle dynamics: sensors and systems for mobility and motorsport
- Focus on patient's well being: production optimization for medical technology
- Solutions and expertise for spaceflight programs across the globe
- Achieving more with the right measurement technology: practical examples, from aircraft engines to NVH
- The evolution of the piezoelectric measuring chain: added value for industrial manufacturers
- At the forefront of technological development: measurement technology for the 21st century
- Focusing on resource efficiency: monitoring and optimizing large engines with cylinder pressure sensors
- Boost efficiency and conserve resources – intelligent plastics processing with Kistler
- How solutions from Kistler deliver optimized, reliable cutting processes
- Measurement technology generates added value: how Kistler supports vehicle development
- Making sure that if it belongs together, it stays together: fastening technology expertise from Kistler
- Systematic Weigh In Motion: focusing on automated weighing technology
- DTI can do more – and advances towards autonomous driving
- Kistler measurement technology enhances patient safety
- Effective production monitoring and quality assurance with Kistler
- Data acquisition of the next generation
- With piezoelectric measurement to success
- Reliable, safe and efficient vehicle tests – with Kistler
- Plastics technology: advancing towards Industry 4.0
- Electromechanical joining systems: an investment in the future
- On the path to success with efficient vehicle development
- Just in Time Production as Competitive Advantage
- 미디어 및 뉴스
- 행사 및 전시회