Piezoelectric sensors for dynamic high-pressure measurement from Kistler meet the high requirements for airbag testing.

Accurate characterization of airbag components for reliable operation

Thanks to a forty-year track record of pioneering achievements in piezoelectric measuring technology, Kistler has built up the specific application expertise that is essential for capturing highly dynamic events in harsh environments.

Kistler can implement complete measuring systems to characterize high-energy materials. Our portfolio includes piezoelectric pressure sensors for the highest pressures (up to 10,000 bar), high-end data acquisition systems with maximum bandwidths, and flexible analysis software.

Pyrotechnics, vehicle technology as well as security and safety engineering: in all these fields and more, our long-lasting high pressure sensors complemented by our DAQ systems deliver precise measurements for high-pressure applications (up to 10,000 bar) in very dynamic processes.


Reliable measurement of dynamic high pressure applications



Find suitable products

Need a consultation?

Our experts are just a click away.

Downloads