Sturdy Connecting Cable

타입 1900A21A

The Type 1900A21A... connecting cable is a low-noise, oil-resistant high-insulation coaxial cable with flexible mechanical protection. Owing to its properties, the cable is ideal for use in harsh machinery environments.

  • Low-noise, oil-resistant and high-insulation
  • KIAG 10-32 pos. or BNC pos. on amplifier side
  • Protection class IP 67 with bolted plug connection
  • Minimal bending radius while maintaining high degree of mechanical protection
  • Customer-specific cable lengths possible
연락처
(max 25 Mb)