Webinar: Optical combustion analysis (R&D)

Visualization and optical analysis can provide a precise understanding of the processes in the combustion chamber, such as flame propagation. Undesirable effects such as knocking, pre-ignition and soot formation can be visualized and traced back to their causes. The knowledge gained can be used to boost efficiency and reduce emissions – to mention just two examples.

Alongside engine indication based on measurements of cylinder pressure, Kistler's expertise includes various other measuring techniques that help to optimize the combustion process.

Speakers: 

  • Enrico Ferrentino, Sales Engineer ART – R&D / M&S
  • Frank Wytrikus, Specialist for Optical Engine Diagnostics

 

Webinar: Optical combustion analysis (R&D)
16.07.2020
Save the date
10 AM CEST
online
Valentina Zucchelli
Valentina Zucchelli
Sales & Marketing Support
연락처
(max 25 Mb)