Tire Technology Expo

Tire Techology EXPO, which will run between February 16 and 18 in Hanover, Germany, is an important international trade fair which offers the visitor a technology showcase covering materials and equipment for the complete spectrum of tire development and tire testing, as well as manufacturing. With more than 130 exhibitors, the trade fair has got a strong international focus.

Kistler's stand will feature exciting Tire Testing equipment, such as the RoaDyn® measuring hubs as well as piezoelectric force plates. Discover all the benefits for yourself at the trade fair.

The Kistler team looks forward to seeing you on stand C702. Reserve your free entry ticket today. We look forward to your visit.

Get an overview of the complete Kistler Tire Testing portfolio.

Tire Technology Expo
16.02.2016 - 18.02.2016
Save the date
Hanover, Germany
연락처
(max 25 Mb)