SPS 2022 – Smart Production Solutions in Nuremberg

The SPS trade fair in Nuremberg from November 8 to 10, 2022 is all about the latest developments and trends in automation.

At booth 410 in hall 7A, we will be presenting our broad portfolio for networked production: Our production measurement technology and joining systems on display will focus on the collection and evaluation of process data and the sustainable optimization of production processes.

For example, our electromechanical joining modules from the NC series generate detailed measurement data which can be used not only to control processes, but also to minimize scrap. For this purpose, these energy-efficient joining modules offer an interface for the maXYmos NC process monitoring system and can thus be easily integrated into the process environment.

Visitors will also get to inspect the 9132CD force sensor: Nine times more sensitive than comparable SlimLine sensors, it can measure the smallest highly dynamic force changes over a wide measuring range. We will also be presenting our jBEAM and MaDaM software solutions for managing and evaluating measurement and test data. With these solutions, users can visualize and evaluate their data as well as store, search and compare it.

Visit us at SPS 2022 and learn more about our solution packages!

You would like to visit us at SPS? Come and get your free ticket here.

We are looking forward to meeting you!

Your Kistler team

SPS 2022 – Smart Production Solutions in Nuremberg
08.11.2022 - 10.11.2022
Save the date
Hall 7A, Stand 410
Messezentrum 1
90471 Nuremberg
Germany
Tina Dietrich
Marketing Manager Region DACH
연락처
Max 25 MB