Space Tech Expo Europe 2019

Visit us at the Space Tech Expo in Bremen in hall 5, booth A51!

Get to know selected space applications in which Kistler sensors are installed. These include, for example, the world's largest 3-component force sensor. It measures very high and dynamic forces with maximum precision and shows that there is no limit with regard to the size of the measuring task.

Would you like to know more details about multi-component sensors? Then please take part in the lecture of our colleague Julien Cheret. He will speak on November 21 at 9:15 a.m. about the topic "Multi-component force and moment measurement to develop, qualify and characterize high performing reaction wheels". 

We are looking forward to seeing you at Space Expo 2019 in Bremen! 

Space Tech Expo Europe 2019
19.11.2019 - 21.11.2019
Save the date
Hall 5, Booth A51
Bremen, Germany
연락처
(max 25 Mb)