Networking day of SKZ 2019

Meet experts from Kistler at the "SKZ-Netzwerktag" on May 8, 2019 in Würzburg and get to know ComoNeo, the leading monitoring system for plastics manufacturing.

ComoNeo is one of the most advanced process monitoring and control systems for plastics manufacturing. Based on measuring the cavity pressure, it supervises the injection molding process, ensures parts quality and assists the operator in setting up the system and determining the best way to produce. Recent features include a software to predict the best process parameters for a very efficient setup and the ability to monitor and control also the more complex composite manufacturing process (resin transfer moulding).

Discover the competencies of the SKZ and its members

Over 400 companies of the German plastics business are joint together in the SKZ (“Süddeutsches Kunststoffzentrum”). This professional network provides added value services to its members in the industry, including for example research & development, consulting, training and certification services.

The annual network meeting “SKZ-Netzwerktag” connects the members and focuses on new developments in the plastics sector. Impressions from last year (in German): https://www.tvmainfranken.de/mediathek/video/netzwerktag-am-skz/

08.05.2019
Save the date
Würzburg, Germany
Kim Hofhansel
Kim Hofhansel
Marketing Assistant
연락처
(max 25 Mb)