SIAE 2019 (Paris Air Show)

Get ready to join the show and meet Kistler for the first time at SIAE (Paris Air Show) 2019!
At booth B42 in hall 4, we will present our dedicated solutions for aerospace testing and development.

Being a preferred partner of the aerospace industry for more than 25 years now, it is the perfect time for the Kistler Group to be part of the world's largest aerospace trade event.

Best-in-class measurement technology for aerospace applications
We are looking forward to meeting you in hall 4 at booth B42, showcasing our proven products and solutions for aviation and space testing in the areas of sensor technology, special cables and state-of-the art data acquisition systems including dedicated software.

Space and aviation testing of its own class
Our high-temperature sensors for jet and rocket engine testing are based on own-grown PiezoStar crystals – delivering maximum performance and accuracy under harsh conditions of up to 700°C!

Special measuring components for space applications
In vacuum environment, released gases can cause problems for board systems like i.e. cameras. Therefore, Kistler provides low outgassing sensors as well as special cables meeting this demand.

Latest DAQ innovations
Thanks to our KiDAQ and LapAmp data acquisition systems, developers and engineers benefit from added value features like automatic synchronization and integrated calculation of measurement uncertainty.

See you in Paris Le Bourget from June 17 to 23, we are very much looking forward to meeting you!

SIAE 2019 (Paris Air Show)
17.06.2019 - 23.06.2019
Save the date
Paris Le Bourget, France
Virginie Guillard
Virginie Guillard
Team Leader Sales Administration
연락처
(max 25 Mb)