Sensors Expo & Conference 2019

As North America's premier event focused exclusively on sensors and sensor-integrated systems, Sensors Expo & Conference 2019 is the industry’s largest event dedicated to sensors, connectivity, and systems.

Join us at booth #1415 in the heart of Silicon Valley - June 25-27, 2019 at the McEnery Convention Center in San Jose, California - to be a part of THE only event where you can find solutions for your present sensing technologies while exploring sensing technologies that are driving tomorrow's solutions.

KiDAQ Data Acquisition System

Kistler will showcase the NEW KiDAQ, an innovative, integrated data acquisition system (DAQ). Thanks to its modular design and various case sizes, KiDAQ is used in a broad range of applications. Depending on the application, you can choose from a variety of designs for laboratory applications, permanent installations and mobile use.

We look forward to seeing you at Sensors Expo & Conference in San Jose, California from June 25-27, 2019 at booth #1415.

Click here for more information about KiDAQ

25.06.2019 - 27.06.2019
Save the date
San Jose, CA, USA
연락처
(max 25 Mb)