SAE Noise and Vibration Conference 2019

SAE Noise & Vibration Conference and Exhibition is the premier technical event dedicated to mobility noise, vibration, and harshness. During this exhibition, Kistler will showcase our LabAmp universal charge amplifiers for measurement of force, acceleration, reaction torque and strain using piezoelectric sensors.

LabAmp Charge Amplifier DAQ

The LabAmp provides low noise measurements with flexible signal conditioning as well as powerful data acquisition with high fidelity data directly to a host computer for further analysis. Learn more about the LabAmp.

Accelerometers from Kistler

For general measurements in research and development or in test laboratories, Kistler offers a vast range of customized solutions for acceleration measurement in specific applications. More information on accelerometers can be found here.

We look forward to seeing you at SAE Noise & Vibration Conference and Exhibition in Grand Rapids, Michigan from June 10-13, 2019 at booth #531.

SAE Noise and Vibration Conference 2019
10.06.2019 - 13.06.2019
Save the date
Grand Rapids, MI, USA
연락처
(max 25 Mb)