PowerGen

Achieve Maximum Efficiency and Stable Operation with Combustion Dynamics Monitoring

We kindly invite you to visit us at Power-Gen, Cologne June 27 – 29, 2017.

Kistler will present the actual Thermoacoustic portfolio for pressure pulsation monitoring of gas turbines along with our high temperature accelerometers which features:

  • Ultra-high temperature capability of 700°C
  • PiezoStar® crystal technology without pyroelectric- or popcorn effects
  • Modular and complete differential measuring system to meet your needs
  • Compliance with common explosion protection requirements (ATEX / IEC) 

We are looking forward to meeting you personally at booth A57, to show the modularity and flexibility of our portfolio and discuss your individual needs.

Kind regards
Your Kistler Team

27.06.2017 - 29.06.2017
Save the date
Köln, Germany
연락처
(max 25 Mb)