Motek 2019

Kistler will showcase highlights from its portfolio at the Motek 2019 fair in Stuttgart from 7 to 10 October. Visitors to stand 4508 in hall 4 will learn how electromechanical systems can implement precise control of joining processes with maximum resource efficiency.

To drive the digitalization of production ahead, the Swiss measurement technology experts offer maXYmos 1.7 – now with OPC UA capability. Kistler's stand will also feature cerTEST, the mobile inspection system for fast and accurate testing of torque tools.

Motek 2019
07.10.2019 - 10.10.2019
Save the date
Stuttgart, Germany
Hall 4, Booth 4508
Ilona Arnold
Ilona Arnold
Teamleitung Marketing DACH
연락처
(max 25 Mb)