MD&M West 2019

With a comprehensive portfolio of solutions for sensors and process monitoring systems, Kistler is the ideal partner in every phase of medical device manufacturing. To keep up with the everchanging national and international standards of safety and quality, manufactures of medical devices have to meet demanding market requirements. From the design concept, product develolpment and qualification phases all the way to production, Kistler meets industry standards and achieves zero-defect production with 100% process transparency.

Visit booth 528 to learn more about Kistler's maXYmos TL and ComoNeo products. Our process monitoring systems and sensors enable transparency of plastics injection molding, assembly processes and functionality testing to a high level with quality documentation. The modular systems integrated in the manufacturing process expands control and mitigates risks in Medical Device Manufacturing.

Interested in learning more? Schedule a meeting with Bill Taylor, Divisional Sales Manager, Industrial Process Control for additional information.

MD&M West 2019
05.02.2019 - 07.02.2019
Save the date
Anaheim, CA

Bill Taylor,
Divisional Sales Manager

연락처
(max 25 Mb)