MD&M Minneapolis

With a comprehensive portfolio of solutions for sensors and process monitoring systems, Kistler is the ideal partner in every phase of medical device manufacturing. To keep up with the everchanging national and international standards of safety and quality, manufactures of medical devices have to meet demanding market requirements. From the design concept, product develolpment and qualification phases all the way to production, Kistler meets industry standards and achieves zero-defect production with 100% process transparency.

Kistler will be demonstrating a wide range of functionalities for process, monitoring and visualization. Visit booth 1033 to learn more about Kistler's maXYmos TL and ComoNeo. Kistler's process monitoring systems amplifies plastics injection molding to a high level with integrated quality monitoring geared to meet indsutry standards. The systems open up the possibility of control, integrated in the manufacturing process - which means optimized cycle times.

Interested in learning more? Schedule a meeting with Bill Taylor, Divisional Sales Manager, Industrial Process Control for additional information.

MD&M Minneapolis
23.10.2019 - 24.10.2019
Save the date
Minneapolis, USA
Booth 1033
Bill Taylor
Bill Taylor
Sales Representative
연락처
(max 25 Mb)