Leobener Kunststoffe-Kolloqium

26th Leobener Kunststoffkolloquium (Leoben Plastics Colloquium) – Innovative Injection Molding – Trends and Latest Developments

Innovative injection molding technologies are at the center of the Colloquium, which will focus on trends and the latest developments.

Key themes:

  • Industry 4.0
  • Integrative injection-molding simulation
  • Elastomers
  • Surfaces – Limits
  • Special injection-molding methods

Covering an area of 6 m², Kistler's stand will showcase its ComoNeo system for injection molding, which provides both operator and machine with active feedback, thereby making it possible, for example, to achieve perfect timing for switching dependent on cavity pressure. This can significantly increase your production efficiency and reduce rejects to an absolute minimum.

ComoNeo 2.0 gives you ultimate precision control of the injection-molding process.

We look forward to seeing you!
Your Kistler Team

Leobener Kunststoffe-Kolloqium
20.04.2017 - 21.04.2017
Save the date
Leoben, Austria
연락처
(max 25 Mb)