K Show 2019

Visit us from 16 to 23 October 2019 in Düsseldorf at K 2019, the world's leading trade fair for the plastics processing industry. Come and see us on stand G81 in hall 10, and discover our innovative solutions and products for the entire measuring chain. Join us on the Innovation Walk for a look into the future of cavity pressure measurement. Learn about the structure of a cavity pressure sensor – the basis for the piezoelectric effect – and how it is utilized.

Intelligent process monitoring based on cavity pressure

Another highlight: let us show you the diverse possibilities that our ComoNeo process monitoring system opens up. The leading system for monitoring and controlling processes in the plastics industry is the core component of the digital value chain. ComoNeoPREDICT from Kistler adds artificial intelligence to the injection molding process. The quality model generated by intelligent software is based on neural networks, providing the foundation for extremely accurate and efficient plastics processing.

Get the latest insights into advanced injection molding from our new white paper – please register here.

K Show 2019
16.10.2019 - 23.10.2019
Save the date
Düsseldorf
Hall 10, Booth G81
연락처
(max 25 Mb)