ISB/ASB 2019

The XXVII Congress of the International Society of Biomechanics 2019 (ISB 2019), will be held in conjunction with the 43rd annual meeting of the American Society of Biomechanics (ASB) in Calgary, Canada. Both organizations are dedicated to promoting biomechanics in its various forms. 

This year, Kistler will showcase the 9260AA a cost-effective multicomponent force plate with excellent accuracy for gait and balance analysis.  It offers easy installation for versatile and mobile use! Learn more about Kistler Force Plates.

We look forward to seeing you at the combined ISB Conference/ASB meeting in Calgary, Canada from July 31- August 4, 2019.

ISB/ASB 2019
31.07.2019 - 04.08.2019
Save the date
Calgary, Canada
연락처
(max 25 Mb)