Intertraffic Amsterdam 2021

Visit us at the Intertraffic 2021 on March 23–26 in Amsterdam at booth 308 in Hall 10.

Meet Kistler at the leading mobility trade event and discover KiTraffic Digital, the new Weigh In Motion system for direct weight and tire enforcement. It is:

  • Precise: the world’s most accurate WIM sensor (± 2% in ideal road conditions)
  • Flexible: compensates poor road quality
  • Reliable: unaffected by driving position and/or maneuvers
  • Intelligent: detects tire properties

Learn more about the new Lineas Digital sensors with their unique design, measuring axle loads and vehicle gross weight with utmost accuracy. Let our trade fair team show you how you can benefit from their efficient installation and operation. Whether you’re looking for an efficient solution to comfortably control traffic or to detect double, underinflated or flat tires with maximum reliability, Kistler has you covered!

We are looking forward to welcoming you soon!

For more information on KiTraffic Digital, visit our dedicated page.

Intertraffic Amsterdam 2021
23.03.2021 - 26.03.2021
Save the date
Booth 308, Hall 10
Amsterdam, NL
David Stucki
David Stucki
Divisional Marketing Manager
연락처
(max 25 Mb)