Intertraffic 2018

Kistler presents complete Weigh In Motion solutions and services

At Intertraffic 2018 in Amsterdam (20-23 March), the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling. The extended service package facilitates a wide range of applications and ensures high performance throughout the system’s lifecycle.

Kistler’s advanced and durable Weigh In Motion solutions automatically gather traffic and load data without intervening in traffic flow. This provides a reliable basis for weight enforcement for overloaded vehicles, the calculation of toll fees, and the determination of maintenance intervals. The Swiss measuring specialists now additionally offer tailor-made Weigh In Motion services, such as road analysis and calibration service. The Kistler Group looks forward to welcoming you for a live demonstration of the enhanced KiTraffic WIM solutions and services during Intertraffic Amsterdam 2018 (Hall 10, Booth 315).

 

Our Highlights at Intertraffic 2018

Comprehensive Weigh In Motion solutions – from a single supplier

KiTraffic Plus is a new WIM solution for automated road monitoring. Applications include weight enforcement and toll-by-weight. With its Lineas quartz sensors, KiTraffic Plus can measure vehicle loads at different speeds and on a virtually infinite number of lanes.

The world’s first WIM system based on subsurface quartz sensors

KiTraffic Statistics is a compact, cost-efficient WIM solution, which incorporates newly developed sensors and pre-wired components for a quick and easy installation. KiTraffic Statistics is ideal for customers who simply want an overview of road usage. The system offers reliable Weigh In Motion features at a great value for money.

New advisory services extend customer support

The Kistler Group now also offers two new advisory services for WIM applications. Prior to implementing a new WIM system, Kistler’s road analysis helps determine the ideal position for the sensors, which is key since the reliability of measurements and the sensors’ lifespan depend on the road quality. This process also helps estimate measurement accuracy. Furthermore, calibration service from experienced Kistler engineers is available throughout the WIM system’s lifecycle.

Visit us during Intertraffic 2018 and we will present you our enhanced KiTraffic WIM solutions and services (Hall 10, Booth 315)!

Please find further information here: www.kistler.com/wim

Free tickets here.

20.03.2018 - 23.03.2018
Save the date
Amsterdam, Netherlands
연락처
(max 25 Mb)