Gulf Traffic 2018

The Gulf Traffic 2018, to take place on December 4-6 2018 in Dubai, is the largest tradeshow focusing on the latest trends in traffic and transport technology in the Middle East. More than 150 exhibitors representing more than 55 countries and approximately 3000 visitors attend this event. An important date for Kistler to present its cutting-edge speed and weight enforcement portfolio, including Weigh In Motion (WIM) as well as eso speed enforcement solutions, at Za'abeel Hall 1, booth Z1.D45

Leading suppliers and experts from all over the globe meet at Gulf Traffic 2018 at Dubai World Trade Centre to share their latest and smartest traffic and transport solutions in order to support a region featuring one of the highest traffic congestions and mobility issues in the world. The tradeshow will focus on traffic management, transportation technology, road safety, infrastructure and parking. 

The measuring experts from Kistler will showcase their sophisticated WIM portfolio and the certified eso speed enforcement system. 

The WIM system includes the KiTraffic Plus and the KiTraffic Statistics. KiTraffic Plus automatically detects and identifies overloaded vehicles, independent of the driving speed and on a virtually unlimited number of traffic lanes. KiTraffic Statistics enables to collect traffic data in real time, based on a WIM data logger, WIM Lineas Compact subsurface quartz sensors and prewired system components. 

The eso speed enforcement system is a flexible solution for precise mobile and stationary speed enforcement which is based on the latest optical measurement technology such as the eso single-side sensor and a user-friendly evaluation software. 40 years of practical experiences ensure legally valid documentation. 

We are looking forward to meeting you at our booth! Your dedicated Kistler Team

04.12.2018 - 06.12.2018
Save the date
Za'abeel Halls 1 & 2, Dubai

Tomas Pospisek 
Business Development Manager for Road & Traffic
+420 222 135 384
tomas.pospisek@kistler.com

연락처
(max 25 Mb)