A&T Automation & Testing 2019

From 13th to 15th February 2019 will take place the twelfth edition of A&T, the exhibition which combines perfectly two industrial synergic worlds: Automation and Testing.

A&T Automation & Testing is the main italian trade fair for the Test and Measurement sector, the manufacturing industry and robotized automation.

Thanks to a path of Coaching 4.0 consisting of conferences, workshops, specialist sessions, seminars and an exhibition area full of the best solutions and technologies 4.0, A&T offers to the visitor a full immersion into the world of the fourth industrial revolution.

The last edition has been characterized by two special projects: AZIENDA 4.0 and SPARK-UP.
The first involved the realization of a Smart Factory tailored to SMEs with innovative technologies in action. The second was a start-up collector focusing on the fourth industrial revolution.

Kistler will present its latest solutions in Automotive, Sensor Technology & Industrial Process Controll such as:

  • Electromechanical Joining Systems with maXYmos Process Control System for maximum flexibility;
  • Latest Generations of Torque Measuring Flange;
  • KiBox - Measurement and Evaluation System for Combustion Analysis on Test Benches and in Vehicles;
  • KiDAU Advanced - On-Board Adapter;
  • KiDAQ new Data Acquisition System able to measure more than 20 different analog and digital signal types;
  • LabAmp - Charge Amplifier and Data Acquisition Unit for Dynamic Measurements.

Come to visit us at D18 – D20!

Ask now for your Exhibition Appointment and your Exclusive Pass for further advantages!

13.02.2019 - 15.02.2019
Save the date
Oval Lingotto Fairground, Turin (Italy)
Alberto Rigon
Alberto Rigon
Sales Representative
연락처
(max 25 Mb)