American Society of Biomechanics (ASB) 2020

The 44th Annual Meeting of the American Society of Biomechanics (ASB) will take place August 4-7, 2020 in Atlanta, GA, which is one of the south’s most vibrant cities and home to the host institution, the Georgia Institute of Technology.

Kistler will showcase its force plates which are unique in covering a wide measuring spectrum and range of applications. Our experts will be on hand during the event which is located at the Westin Peachtree Plaza Hotel and attached Atlanta Convention Center. Stop by and see us!  If you’d like to schedule a meeting, please contact Will Lehmann, Account Sales Biomechanics.

 

American Society of Biomechanics (ASB) 2020
04.08.2020 - 07.08.2020
Save the date
Atlanta, GA, USA
William Lehmann
William Lehmann
Account Sales Biomechanics
연락처
Max 25 MB