Aachener Acoustics Kolloquium 2019

At the Akustik Kolloquium 2019 in Aachen, Kistler will present its measuring solutions for vehicle acoustics – including innovations for NVH optimization.

An important element that contributes to the optimization of vehicle acoustics in the context of vehicle development is the precise measurement of the acceleration forces occurring on the vehicle. The measurement technology required for this task has to meet the highest quality and accuracy standards regarding data acquisition.

Do you have questions about a specific application?

Visit us and we will present our range of sophisticated measurement technology in the field of NVH – at the Aachen Acoustics Colloquium in the hotel Pullman Aachen Quellenhof.

We look forward to seeing you at booth 2!

Aachener Acoustics Kolloquium 2019
25.11.2019 - 27.11.2019
Save the date
25.-27. November 2019
Hotel Pullman Aachen Quellenhof
Aachen, Germany
연락처
(max 25 Mb)