3rd Future Battery Forum

"Next level: Establishing the battery society" is the claim under which the management conference Future Battery Forum 2022 from November 3rd to 4th will bring together the entire value chain of battery technologies in Berlin. We would like to use the opportunity to talk to you personally and take the opportunity to discuss challenges together and exchange ideas and solutions.

We bring vast expertise in joining technology: Our electromechanical joining systems monitor, control and optimize joining and press-in tasks in battery production. Due to their high efficiency, they offer more energy efficiency in production. Joining systems from Kistler are used, for example, to press battery packs, while other joining modules demonstrate their strengths in housing production when riveting and clinching. There they regulate the forces used and keep them stable for optimal results.

Process monitoring is also integrated directly into the production process thanks to the maXYmos NC system – in real time and including complete documentation. Together with our electromechanical joining systems, they guarantee comprehensive quality assurance and process reliability in serial production. Our solutions help to further reduce cycle time, ensure less waste and higher productivity. Special versions are also available: Models with a stroke of up to 1,000 mm, force ranges of up to 600 kN or angled designs ensure that manufacturers receive a solution that is precisely tailored to their application.

We look forward to sharing concrete innovations with you at the Future Battery Forum 2022, continuing to network and discussing how together we can achieve an industrial ramp-up for a high market share of battery-powered solutions.

3rd Future Battery Forum
03.11.2022 - 04.11.2022
Save the date
ECC Berlin and online
Estrel Congress Center
Sonnenallee 225
12057 Berlin
Germany
Tina Dietrich
Marketing Manager Region DACH
연락처
Max 25 MB