23rd Technology Workshop Hein

The Technology Workshop Hein focusing on product development, mould design and production emerged into a fixed date in the calendar of plastics mannufacturers. For it's 23rd edition, the north-german knowledge and networking event will move to the venue of "Brandboxx Hannover" in Langenhagen – expecting more than 500 visitors and over 90 exhibitors.

Kistler will be present with an own booth (#11) and is going to show the leading process monitoring system ComoNeo for injection moulding in version 3.0. It inspires operators with new features like the integrated quality prognosis software as well as composite processing through Resin Transfer Moulding (RTF). During the whole day there will also be lectures of leading experts on current developments in mould design and product development.

Meet the Kistler experts at the 23rd Technology Workshop Hein on February 15, 2019 in Langenhagen near Hannover – we look forward to meeting you at booth 11!

23rd Technology Workshop Hein
15.02.2019
Save the date
Langenhagen
연락처
(max 25 Mb)