Complete solutions for effective vehicle tests

Braking distance, driving behavior or durability: to measure variables such as these, flexible test systems and professional all-round support are more in demand than ever nowadays. Vehicle tests pose two major challenges: compliance with testing guidelines and identification of customers' individual requirements, which must then be met.

Kistler collaborates closely with development centers across the globe to support its customers with complete solution packages for testing. Our measurement technology experts cover the entire measuring chain – from the sensors and signal conditioning with commonly used interfaces, through to user-friendly software. Individually produced components (such as rims) and vehicle-specific adaptations complete Kistler's modular portfolio.

OEMs, tire manufacturers and suppliers benefit from the flexibility of additional capacity, tried-and-tested technology and a partner who is thoroughly familiar with the entire measuring chain from start to finish.

 

More on this topic

The professionals from TOYOTA GAZOO Racing put their trust in Kistler when it comes to developing the engines for their rally vehicles.
Read more
DTI technology: the way to improve measurement results from vehicle safety, vehicle dynamics and durability tests.
Read more
Do you like the article? Share it on social media!
연락처
Max 25 MB