The new standard for measurement in the Industry 4.0 era: digital industrial charge amplifier Type 5074A

Stuttgart, 9 October 2017 – Kistler's newly developed Type 5074A data acquisition unit breaks new ground in industrial charge amplifier technology for the Industry 4.0 era. This unit is currently the only piezoelectric sensor amplifier on the market that features communication consistently based on Industrial Ethernet (IE). For the first time, plant and machinery manufacturers can now integrate any desired piezoelectric sensors directly into a real time-capable Ethernet system, so they can easily make settings on the measurement amplifier via the control.

It's increasingly clear that industrial production is switching over from analog to digital systems. This is because data communication is becoming more and more complex in response to requirements for optimized processes. As we move towards Industry 4.0, older bus systems such as Profibus and CANbus are gradually reaching their performance limits – and at the same time, Industrial Ethernet appears to be gaining ground as the global communication standard. For every customer who wants to be at the forefront of these fast-moving developments, Kistler now offers an entirely new kind of solution for piezoelectric measurement data acquisition: the Type 5074A charge amplifier.

This innovative product is an ideal choice for monitoring and optimizing industrial press-fit, assembly and joining processes, among many others. It can be regarded as a digital version of the tried-and-tested Type 5073A analog charge amplifier. Complete digitization means that the new unit enables direct communication up to amplifier level. The 5074A features an exceptionally wide range of measuring functions, making it the perfect solution for all applications that call for dynamic and quasi-static measurements via Industrial Ethernet.

The Type 5074A charge amplifier – flexible measuring ranges, performance and functions

With the new 5074A, up to four piezoelectric sensors per unit can be connected to the digital industrial network. The charge amplifier is available with the EtherCAT, Ethernet/IP and ProfiNet communication protocols, so it covers the main Industrial Ethernet standards. This gives users a major advantage: right away, they can conveniently set up and view all parameters via the control. This guarantees control of datasets – with no need to install additional software. Another benefit: each channel can be individually controlled. Direct access to the status of the unit and the measuring channels ensures that measurement processes are highly reliable at all times. While operation is in progress, the control receives confirmations of status changes: for instance, whether the unit is in 'measuring' status or whether the measuring range has been exceeded. With the 5074A, the raw analog signal from the sensor is already digitized in the amplifier – so the disturbance variables that occur in conventional analog systems can be avoided from the outset by inductive or capacitive couplings. Likewise, complex and costly cabling for analog and control signals is eliminated. This amplifier fully supports the latest Industrial Ethernet standards, so it can deliver fast and precise measurements at up to 10,000 bus cycles per second – making it particularly suitable for time-critical control processes. Thanks to an oversampling option that allows generation of multiple measuring points per cycle, the 5074A is also an ideal solution for high-resolution acquisition of processes with up to 50,000 measurement values per channel and second. Customers themselves can limit the process data to the functions they require so as to optimize network capacity utilization and increase the control's performance capability.

Stefan Affeltranger, Product Manager for Production Monitoring at Kistler, sees the 5074A as an utterly convincing example of the company's innovative strength: 'The 5074A is the world's only amplifier for quasi-static measurement processes with piezoelectric sensors that offers communication based on real time-capable Industrial Ethernet. Measurements can now be adapted even more specifically to our customers' widely varying needs thanks to a long list of new features: convenient settings via the control, a variable process map, an exceptionally wide measurement range and bandwidth with adjustable low-pass filters, and the switchable high-pass filter that is integrated into the hardware. In a nutshell: this new unit delivers extraordinary flexibility to cope with virtually any industrial application.' Data security is another plus, as Stefan Affeltranger explains: 'Access to the unit is only possible with the appropriate industrial communication protocol, and changes to measurement parameters can only be made with access via the master.'

Given the flexibility and functional scope that this unit offers, customers will find that its costs are highly attractive – especially as compared to analog signal paths. That's because fewer components are needed to implement the hardware, while configuration and programming are restricted to the programming environment that is already familiar to the user.
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.