Temperature-Compensated Stationary Dynamometer

Winterthur, 25 August 2015 – Kistler is adding a new member to its family of horizontally pretensioned stationary dynamometers: the Type 9139AA dynamometer. This instrument measures forces in the cutting process with outstandingly high signal quality, so it opens up various possibilities: accurate analysis of cutting processes or machining strategies, and optimization of auxiliary equipment such as cutting tools. The successor model to Type 9265B features a compact and extremely rugged structural design as well as a wide measuring range of 30 kN in all three directions. Even at high spindle speeds, the dynamometer's high natural frequency allows accurate analysis of the cutting process. The patented design with horizontal pretensioning largely eliminates the negative impact of heat that is typically generated during the cutting process, so signal drift is minimized. The wide force range makes the Type 9139AA ideal for high-performance cutting.

Cutting Processes: Analysis and Optimization
Type 9139AA is used for accurate analysis of highly dynamic cutting processes. High-precision measurements of all forces occurring provide a sound basis for users to optimize cutting processes, machining strategies, cutting tools and auxiliary equipment (such as coolants). Of course, Kistler's latest dynamometer is also suitable for verifying simulations. Type 9139AA is specifically designed for milling applications and flat grinding with high removal rates and correspondingly high forces. But this dynamometer can also be used for drilling, other cutting applications and force measurements in general. The Type 9139AA dynamometer will replace the existing Type 9265B.

Rugged Structural Design for High-Performance Cutting
Following on from Types 9129AA and 9119AA, Type 9139AA is the third stationary dynamometer in Kistler's family of horizontally pretensioned dynamometers. This model features a compact design and a wide measuring range of 30 kN in all three directions. An exceptionally rugged structure and a wide force range make Type 9139AA ideal for high-performance cutting.

Precise Measurements at High Spindle Speeds
Natural frequency was a key issue in Kistler's development work on the Type 9139AA. Extensive FEM analyses were carried out to optimize the design and structure so that natural frequencies of about 3 kHz are achieved despite the dynamometer's size. This minimizes negative dynamic impact on the measurement signals – so cutting processes are captured accurately even at high tooth passing frequencies.

Patented Design Minimizes Signal Drift
The thermal energy generated during the cutting process usually causes undesirable signal drift. Kistler's Type 9139AA, 9129AA and 9119AA dynamometers feature a patented design with horizontal pretensioning that largely eliminates these negative influences. The result: even processes that generate large amounts of heat or those with thermal differences can be captured accurately.

Workpieces are Simple to Mount
The large number of threaded holes make it simple to mount workpieces on the Type 9139AA. Mounting the dynamometer on the machine table is equally straightforward. The Type 9139AA dynamometer is based on the Fischer flange connector concept that is in widespread use, with the same pin assignment as all Kistler's other stationary dynamometers. It is easy to replace the measuring platform, and the existing cables and charge amplifiers can be used again.

You can find more information on this product and Kistler's solutions for cutting force measurements here.

Download Press Release (PDF)

User Contact
Manuel Blattner
Head of Business Field Cutting Force
Phone +41 52 224 12 73
E-mail: manuel.blattner(at)kistler.com

Media Contact
Tabea Zuberbühler
Media Coordination
Phone +41 52 224 12 74
E-mail: tabea.zuberbuehler(at)kistler.com

Image caption: The Kistler Type 9139AA is used to analyze dynamic cutting processes in order to optimize processes, machining strategies, and tools.

Dossier de press

Portrait de Kistler avec logo pour un aperçu rapide: Kistler Press Kit.zip

2018. 12. 11.
To efficiently process huge amounts of measurement data ("big test data"): AMS brings even more digital competencies to the Kistler Group.
2018. 11. 28.
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
2018. 9. 21.
At Fakuma 2018, Vester will showcase all the benefits of automated testing
2018. 9. 17.
Top performance, team spirit and passionate commitment are qualities shared by Tigers Tübingen and the Kistler Group.
2018. 9. 10.
High-accuracy dynamometer combined with innovative chuck extends tool lifetime and reduces production costs
2018. 9. 6.
Machinery manufacturer LIK joins the Kistler Group, opening up wider access to the electric vehicle market
2018. 8. 28.
Enhanced transparency in plastics processing
2018. 8. 21.
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
2018. 7. 25.
On her way to Olympia 2020 she relies on Kistler Group measurement experts.
2018. 7. 18.
Effective monitoring with strain sensors protects machines and tools
2018. 7. 3.
The Top 100 Competition has again singled out the most innovative German small and medium-sized enterprises (SMEs) for the 10th time.
2018. 6. 25.
Kistler is pleased to introduce MicroDyn, the world's smallest series-produced cutting force meter.
2018. 6. 19.
Kistler introduces the world’s first high temperature accelerometer for the monitoring of gas turbines.
2018. 6. 11.
Kistler is earmarking the highest investment budget for research and development in the company`s history.
2018. 5. 11.
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
2017. 10. 9.
Kistler's Type 5074A industrial charge amplifier breaks new ground in industrial charge amplifier technology
2017. 10. 6.
Whether hybrid drives or electric vehicles: anyone who wants to make a change needs to measure and understand
2017. 9. 27.
Our experts will present you Kistler measuring technologies for demanding space applications.
2017. 9. 5.
At Fakuma 2017, we will demonstrate how you can benefit from new ComoNeo functionalities
2017. 8. 31.
Kistler Group showcases the entire spectrum of its integrated quality assurance solutions
2017. 8. 25.
Kistler Group took over near Karlsruhe-based Vester Elektronik GmbH on 25 August, a specialist in sensor technology and test automation.
2017. 8. 11.
Jaguar Land Rover uses Kistler RoaDyn® Wheel Force Transducers for accurate tyre modelling
2017. 7. 11.
Kistler is taking over IOS GmbH (Germany), provider of Manufacturing Execution Systems (MES).
2017. 7. 6.
Tettnang-based firm eso GmbH was acquired by the Kistler Group on July 5.
2017. 6. 20.
Perfect production data synchronization through direct MES system integration.
2017. 5. 2.
Kistler presents innovative measurement equipment for demanding vehicle testing applications
2017. 4. 25.
At Moulding Expo 2017, we will show how easy it is to install the measurement technology needed for quality assurance in injection molds.
2017. 4. 12.
Kistler will be present at Control, the world's leading quality assurance trade fair.
2017. 4. 12.
Advanced features for LabAmp family maximize flexibility for cutting force users.
2017. 4. 11.
Measuring equipment for sophisticated T&M applications
2017. 2. 1.
The Kistler Group is constantly growing and recruiting specialist staff worldwide.
2017. 1. 17.
Olympic champion Anthony Ervin and Kistler create a Success Story together.
2016. 12. 2.
Kistler seeks more than 40 specialists in what is likely Switzerland's largest job advertisement.
2016. 11. 11.
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
2016. 2. 12.
Kistler Lorch GmbH Honored for Outstanding Qualities as Employer
2016. 2. 2.
The Kistler Group has overcome currency-related challenges at its Swiss site to achieve continued growth.
2016. 1. 28.
Accurate Wheel Force Measurement with Minimum Configuration Effort
2015. 11. 26.
Increased Flexibility for High-Speed Combustion Analysis
2015. 11. 2.
New Piezoresistive Sensor with Temperature Probe and Integrated Signal Conditioning.
2015. 10. 27.
Kistler Provides Maximum Flexibility for Product Testing and Development
2015. 10. 16.
Kistler's NCFR Joining Module honored in the handling and assembly category
2015. 10. 5.
Setting the Standard for 100% Control of Linear Joining Processes with Partial Rotation
2015. 9. 18.
Kistler Group: safeguarding the firm's competitive edge.
2015. 9. 15.
Quick evaluation of performance and force with Kistler MARS 2.1.
2015. 9. 3.
Major update for Kistler’s mobile engine indication system.
2015. 9. 1.
Setting New Standards in Automated Process Monitoring for Injection Molding.
2015. 8. 25.
Kistler Showcases Three Latest Product Innovations at Motek 2015
2015. 6. 26.
Kistler honored with ASCO Award Gold for best corporate transformation in Switzerland.
2015. 6. 26.
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and rehabilitation.
2015. 4. 22.
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
2014. 11. 10.
New product developments for dynamic measuring technology at the Kistler booth at SPS IPC Drives 2014
2014. 10. 14.
Wide range of options for optimizing the quality assurance through documenting and evaluating production data of CoMo Injection Systems
2014. 9. 29.
Users obtain a full range of force–displacement measurement systems from one source
2014. 6. 3.
Extending the maXYmos product range to control and monitor production processes and quality assurance
2014. 5. 26.
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.
2013. 11. 11.
From flexible torque sensors to complete test stands for highly-efficient electric drives
연락처
Cara-Isabell Maercklin
Cara-Isabell Maercklin
Media Contact
연락처
(max 25 Mb)