New: RoaDyn S6GT by Kistler – flexible and reliable wheel load measurements for ultra-heavy commercial vehicles and off-highway machines

Winterthur, September 2018 - The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system. Available as of now, this high-precision wheel force transducer with an extended measurement range can be individually configured for ultra-heavy commercial vehicles and off-highway machines. Kistler's new wheel force transducer will be premiered between 25 and 27 September 2018 at the Automotive Testing Expo (ATE) in Shanghai, China (stand 9018 in hall 3).

For over 25 years now, Kistler has been setting standards with its wheel force measurement systems. RoaDyn wheel force transducers by Kistler are used in research and development work on chassis and chassis components, for load spectra measurements and physical simulations on axle test stands. Ultra-heavy commercial vehicles and off-highway machines have to meet demanding requirements during operation. Now, the new RoaDyn S6GT 6-component wheel force measurement system implements a series of unique performance features so that load spectra can also be captured for vehicles in these classes.

Modular structure for maximum flexibility

In the words of Helmut Mayer, Durability Business Driver at Kistler: "Thanks to the modular structure of the individual load cells, these wheel force sensors can be set up for virtually any vehicle – even in cases where integrated ring-style sensors lack the necessary geometric flexibility."

Unlike passenger vehicles, ultra-heavy commercial vehicles and off-highway machines such as those used in forestry, agriculture and the construction industry do not have standardized wheel and hub designs. High static loads, oversized rims and relatively little clearance available to install measuring systems between wheel hub and rims: all these factors called for further advances in the development of existing wheel force transducers.

Because of its modular structure, the RoadDyn S6GT wheel force transducer can be adapted to every rim size, in line with customers' specific requirements: this applies not only to the diameter of the 6-component wheel force sensor, but also to the capacity or number of load cells to be deployed. The six 3-component load cells and the mechanical structure have been reinforced so that measuring ranges of up to +/- 330 kN can now be implemented.

Protected telemetry and wheel electronics for reliable signal transmission without interference

Additional features in the RoaDyn S6GT ensure reliable, interference-free signal transmission: the system's telemetry unit for contactless signal transmission can also be mounted on the inside of the rim. This provides protection against potential damage by obstacles that are typically present in relevant work environments, such as tree branches, debris or boulders. Positioning the telemetry unit in this way eliminates the need to install extra components such as slip rings or anti-rotate devices which usually play key parts in signal transmission, but are highly vulnerable to damage. Instead, an additional wheel cover can be fitted to protect the measuring elements and electronic components.

High-precision measurement results thanks to Kistler's unique hexapod calibration system

Kistler's hexapod calibration system – ensuring traceability to national standards – is specifically designed for the real application load when a wheel force transducer is used. Just as in real operation, the force is applied continuously over the entire circumference of the wheel force transducer, using the push-pull method (i.e. from –FS to +FS). The hexapod principle also delivers another benefit: free forces and torques can be introduced to determine a 6 x 6 compensation matrix that is applied to provide maximum compensation for crosstalk. Kistler's wheel force transducers deliver measurement data with precision that is currently unparalleled anywhere in the world.

Visuals (Reproduction is free of charge provided that the Kistler Group is credited as the source of the image)
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.