Kistler's Signal Conditioning Platform: Now on the Network

Winterthur, 26 November 2015 – Kistler is launching a new and improved Signal Conditioning Platform (SCP) that ensures process reliability and enables early detection of unsafe operating conditions in fixed or mobile combustion analysis applications.

For over 50 years, Kistler's innovative solutions for high-precision combustion analysis have ensured the firm's leading position in the global market. With new Ethernet options and an improved software interface, Kistler’s new SCP for high-speed combustion analysis centralizes equipment configuration and optimizes usability for maximum flexibility.

Flexible System with Centralized Control
Kistler’s network-compatible SCP can be equipped with application-specific measuring modules to accomplish various measuring tasks. The new platform allows virtual linkage of the systems deployed, so all SCPs can be operated from one centrally controlled PC. Thomas Kley, Kistler's Product Manager in the Engine R&D Strategic Business Field, emphasizes the high flexibility and usability of this newly developed product: ‘A host of user-friendly functions position the new SCP on the market as a powerfully attractive combustion analysis system.’

Intuitive GUI for Simple and Quick Data Handling
The SCP’s GUI provides an overview of all key data, such as measuring module configurations, sensor data and operating times, so that all changes can be made on a single screen. An ‘Export’ function converts the data into various formats to document all the measurement settings. Cylinder peak pressure histograms for each sensor can be created at the click of a button while users can immediately detect sensor load and strain, as well as any irregularities.

Real-Time Monitoring for Early Detection of Unsafe Operating Conditions
A CAN bus interface allows for the digital capture and real-time monitoring of cylinder peak pressures in addition to the operating temperature of low pressure piezoresistive sensors. This data allows users to immediately recognize engine or equipment damaging events and take corrective action, thereby avoiding unsafe operating conditions.

Kistler PiezoSmart® Sensors Ensure Process Reliability
PiezoSmart® guarantees the correct allocation of sensor data as errors caused by manual data handling can be eliminated and preparation effort is reduced to the minimum. PiezoSmart® allows historical monitoring and an assessment of an existing sensor portfolio.

Two versions of Kistler's SCP are available. The Type 2853B model (8 slots / 16 channels; extendable up to 32 channels) is suitable for engine indication on the test bench. SCP Slim Type 2852B (with 2 slots or 4 channels; extendable up to 16 channels) is suitable for both mobile and test bench applications. 

For an overview of all supported measurands and additional product information, visit our product page at www.kistler.com/scp.

Download Press Release (PDF)

User Contact
Thomas Kley
Product Manager Engine R&D
Phone +41 52 2241 364
Email: thomas.kley@kistler.com
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.