Kistler presents world firsts at Sensor + Test 2017

Measuring equipment for sophisticated T&M applications

Winterthur, 11 April 2017 – Kistler presents innovative world firsts in testing and measurement technology at this year’s Sensor + Test in Nuremberg. In addition to the first quasi-static measuring charge amplifier with integrated data acquisition LabAmp 5167A, Kistler is also showing a 6-component force/torque sensor for direct measurements. For general T&M applications, Kistler experts will demonstrate the user-friendliness of the new pressure sensor range 601C – based on PiezoStar® Crystals – the 603C range, the torque sensor KiTorq 4550A as well as the waterproof acceleration sensor family.

Kistler is the global leader and biggest supplier of piezoelectric measurement technology used every day in measurement, testing, research and development laboratories all over the world. As an innovation driver Kistler is constantly looking for options that make products even more powerful, versatile and application-oriented.

Sensor + Test has been one of the most important trade fairs for Kistler in the area of sensors and signal conditioning for years. For instance we presented our charge amplifier LabAmp 5165A for the first time there in 2014. This year we are expanding the LabAmp range with the LabAmp 5167A, being the first quasi-static multi-channel charge amplifier with integrated data acquisition”, says Manuel Blattner, head of the strategic business field Test & Measurement at Kistler.

New, quasi-static measuring charge amplifier with data acquisition solution

Kistler is presenting the LabAmp 5167A for generic measurement applications with piezoelectric sensors in laboratory environments for the first time in 2017. This signal conditioner is the first of its kind to offer data acquisition capability together with impressive application versatility for single axis and multi axis force measurements. Its powerful digital signal processing enables perfectly coordinated filters and convenient aggregation of individual signals. The integrated data acquisition provides flexibility and simplifies the measuring chain. With synchronization using PTP (Precision Time Protocol) Kistler has created a new and attractive option for recording signals from multiple devices synchronized in the network. No additional devices or special cables are required for synchronization - only the existing Ethernet cables.

With the 5167A we have developed both an outstanding charge amplifier and a solution focused on the customer. In addition to relevant technical improvements such as larger charge ranges, lower noise levels and more flexible filters, the integrated data acquisition simplifies the measuring chain and also enables direct integration into the customer’s software environment – whether with LabVIEW™ or another programming language such as C#”, explains Martin Stierli, product manager for signal processing at Kistler. The LabAmp 5167A has a user-friendly interface. No additional software installations are required as a result of using a standard web browser, and the device is available for precise measurements on an ad-hoc basis.

New piezoelectric 6-component force/moment sensor

Kistler is presenting at the Sensor + Test the first piezoelectric 6-component force/moment sensor for highly dynamic signals over a large measurement range. It is capable of measuring three forces and three moments precisely, directly and without calculations. It allows also the capability of setting the torque range independently of the force range. Very small moments and forces can be reliably measured with high static preload thanks to the piezoelectric measurement principle.

We developed the 6-component force/moment sensor based on a technological innovation from our research and development team. It can be used for instance to check components such as springs, for transfer path analyses in the automotive industry, in robotics or for wind tunnel applications in aerospace”, says Christof Sonderegger, product manager at Kistler. The connector technology also enables very easy cable installations. The 6-component force/moment sensor is more compact compared to a piezoelectric dynamometer and is perfect for use with the LabAmp 5167A charge amplifier.

The new 601C and 603C piezoelectric pressure sensor series

As a result of its high level of sensitivity the generic miniature pressure sensor series 601C is suitable for a number of applications where the focus is on the smallest pressure pulsations. The sensor containing home-grown PiezoStar® Crystals also permits a maximum usage temperature of up to 350°C. The strengths of the quartz-based 603C series on the other hand relate to the high natural frequency of 500kHz and its ability to measure high dynamic pressure of up to 1000 bar. Both pressure sensor ranges have both a charge and voltage output (IEPE).

Waterproof acceleration sensors up to 16 bar

Kistler is launching the first portfolio of waterproof acceleration sensors onto the market which meets the specific extreme pressure and depth metre requirements for underwater applications. The product range for instance permits sensors to be used for the first time in underwater tests of up to 100m in depth with protection class IP68, and at the same time guarantees precise measurements without impacting the behaviour of the structure to be tested. The smaller and lighter acceleration sensors for universal use are waterproof to 16 bar and are used primarily in the areas of marine, energy production and construction engineering.

KiTorq 4550A: Sensor Technology for Maximum Precision

Another milestone is the KiTorq 4550A with angle sensing to enable determination of torque, speed or rotation angle with exceptionally high resolution (up to 8192 pulses per revolution). The number of pulses can be freely adjusted to the requirements. The torque measuring flange system consists of a measuring element, the KiTorq rotor and a torque evaluation unit (the KiTorq stator). With a suitable selection of components for test benches, the system offers flexibility for manufacturers of electrical motors and combustion engines, transmissions, pumps and compressors: the ringless stator enables the use of different measuring elements without having to rebuild the test setup.

Kistler innovation up close

Visit us at Sensor + Test in Nuremberg between 30 May and 1 June 2017 at Booth 411 in Hall 1 and learn more first hand from Kistler experts about the testing and measurement technology of the future.

Contact for users
Marco Stock
Vertriebsleiter Deutschland
Division ST
Tel.: +49 337 6730 80
E-Mail: marco.stock@kistler.com

Manuel Blattner
Leiter strategisches Geschäftsfeld
Test & Measurement
Tel.: +41 52 2241 273
E-Mail: manuel.blattner@kistler.com
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.