Kistler presents new LabAmp 5167A with Fischer

Winterthur, 12 April 2017 – Kistler enlarges its portfolio of laboratory charge amplifiers with the new LabAmp 5167A, which allows for quasi-static charge measurements and adds new features to the LabAmp family. A special version with Fischer-connector is available that is waterproof and compatible with all new stationary force dynamometers for metal cutting applications. Providing users with more flexibility, the amplifiers are able to quickly and easily acquire digitized data from actual measuring signals without complicated additional equipment. The product portfolio is completed by a new Version of the DynoWare software for easy to handle data acquisition and analysis.

In order to receive usable measurement results, the underlying sensor signals must be conditioned and processed accurately and low-noised. Here, Kistler offers an attractive portfolio of solutions for signal conditioning and subsequent data digitization. Piezoelectric sensors with a charge output (PE sensors) operate reliably with charge amplifiers.

New quasi-static charge amplifier and data acquisition solution

In 2017, Kistler launches the LabAmp 5167A for generic test and measurement force applications in a laboratory environment. The signal conditioning device is the market’s only quasi-static charge amplifier and data acquisition solution with such impressive versatility. Its powerful digital signal processing allows for perfectly tailored filters and easy force summation. The integrated data acquisition provides flexibility and simplifies the measuring chain. The product is available as a four or eight channel charge amplifier with Fischer or BNC input and BNC output connectors. It offers measuring ranges from 100 … 1’000’000 pC and has a frequency response of ≈0 Hz … >45 kHz.

“Here, we go from a simple charge amplifier towards a customer-oriented solution. In addition to valuable technical improvements such as charge ranges, noise and filters, the integrated data acquisition and full digital signal processing not only greatly simplifies the measuring chain, but also allows direct integration into a customer’s software environment”, explains Martin Stierli, product manager for test and measurement signal conditioning at Kistler.

Gunnar Keitzel, product manager for cutting force applications at Kistler emphases: “With the aggregation of charge amplifier and data acquisition in one device we fulfil the requirement of rough machining environment by reducing the number of cables and offer much easier usability”.

To be integrated into semi- or fully automated measurement systems, the LabAmp 5167A has two separate digital inputs for remote reset/measure and trigger. Hereby the amplifier/data acquisition functionality can be controlled by an external digital signal. With the low-noise charge front end, smaller signals can also be measured, ensuring more accurate measurement results.

The LabAmp family as complete measurement solution

With the new LabAmp family feature “Precision Time Protocol (PTP) synchronization”, Kistler has implemented a new, attractive way to connect multiple devices and synchronize data from multiple devices in a network. For the synchronization, there is no need for complicated additional equipment, only the existing Ethernet cables are needed.

Also, 5167A devices can be combined with the LabAmp 5165A which allow for the pairing of quasi-static force measurements from the 5167A with acceleration signals of a piezoelectric sensor with integrated electronics (IEPE) or voltage acquisition on a LabAmp 5165A. By this, Kistler provides a complete measurement solution for a wide range of measurements in metal cutting operations.

Software solutions for the LabAmp family

The LabAmp family comes with a simple and efficient user interface to get started. By using a standard web browser, no additional software installations have to be made and the device is readily available for simple and precise measurements. The advanced solution is to use the Dynoware software that was updated to be compatible with the LabAmp family.

The Dynoware is an easy to use software for device configuration, data acquisition including predefined mathematic operations to calculate the resulting forces and torque from multi-component dynamometers and functionalities for data analysis and visualization. This makes the synchronized data acquisition allowing several devices to be configured simultaneously and to capture data from several devices trigger-based in a single file as easy as winking. The LabAmp 5167A can also be integrated into LabVIEW™ based programs.

Visit us at the Aachener Werkzeugmaschinen Kolloquium

Kistler will launch the new LabAmp 5167A for the first time in the field of cutting force at the Aachener Werkzeugmaschinen Kolloquium in Aachen, Germany from May 18 to May 19, 2017. Visit our Kistler experts at our exhibition stand in front of the presentation rooms and find out more about our innovative amplifier portfolio. Further information is also available online via www.kistler.com/labamp

Contact for users
Gunnar Keitzel
Product Manager – Cutting Force
Tel.: +41 52 2241 608
Email: gunnar.keitzel@kistler.com

Martin Stierli
Product Manager - T&M Signal Conditioning
Tel.: +41 52 2241 472
Email: martin.stierli@kistler.com
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.