Kistler presents complete Weigh In Motion solutions and services

Winterthur, 16 February 2018 – At this year‘s Intertraffic in Amsterdam (20-23 March 2018), the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling. The extended service package facilitates a wide range of applications and ensures high performance throughout the system’s lifecycle.

Increasing traffic and heavy-load vehicles put a strain on roads and infrastructure the world over. Damage to driving surfaces increases exponentially with higher axle loads, which means road owners and operators need to monitor usage carefully. Kistler’s advanced and durable WIM solutions automatically gather traffic and load data without intervening in traffic flow. This provides a reliable basis for weight enforcement for overloaded vehicles, the calculation of toll fees, and the determination of maintenance intervals. The Swiss measuring specialists now additionally offer tailor-made WIM services, such as road analysis and calibration service.

Comprehensive WIM solutions – from a single supplier

KiTraffic Plus is a new WIM solution for automated road monitoring. Applications include weight enforcement and toll-by-weight. With its Lineas quartz sensors, KiTraffic Plus can measure vehicle loads at different speeds and on a virtually infinite number of lanes. The open and scalable system now operates using two to eight sensors per lane. KiTraffic Plus is a flexible and expandable solution, which can be combined with camera systems for vehicle identification, among other applica-tions. The data is processed in a protected roadside cabinet. The results and analyses are available in real-time via web-based HMI or API interface transfers.

The world’s first WIM system based on subsurface quartz sensors

KiTraffic Statistics is a compact, cost-efficient WIM solution, which incorporates newly developed sensors and pre-wired components for a quick and easy installation. Its new Lineas Compact quartz sensors are integrated into the road itself, 25 mm below the surface, and are covered with a grouting compound, which ensures an extended sensor lifetime while providing accurate data for Traffic Data Collection. KiTraffic Statistics offers the same benefits as KiTraffic Plus – robustness and flexibility – at a limited scope of functionality. It is ideal for customers who simply want an overview of road usage. The system offers reliable Weigh In Motion features at a great value for money.

New advisory services extend customer support

The Kistler Group now also offers two new advisory services for WIM applications. Prior to imple-menting a new WIM system, Kistler’s road analysis helps determine the ideal position for the sen-sors, which is key since the reliability of measurements and the sensors’ lifespan depend on the road quality. This process also helps estimate measurement accuracy. Furthermore, calibration service from experienced Kistler engineers is available remotely (via web or phone) as well as on-site, ensuring accurate measurements throughout the WIM system’s lifecycle.

The Kistler Group looks forward to welcoming you for a live demonstration of the enhanced KiTraffic WIM solutions and services during Intertraffic Amsterdam 2018 (Hall 10, Booth 315). In addition to its WIM solutions, Kistler now offers a broad portfolio of speed enforcement sensors and systems for static and mobile use.

Please find further information here: www.kistler.com/wim
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.