Kistler Group to present at Medical Expo MD&M West 2020

Winterthur, February 2020 - During the Medical Expo MD&M West 2020, Kistler will present smart measurement solutions that enhance medical manufacturing to comply with the medical devices quality standards and to save costs. At the same time, Kistler is a strong partner in driving digitalization. As a special highlight, the company will showcase a test station for medical devices featuring the world's smallest 6-axis robot.

Kistler experts will demonstrate how medical device manufacturing can maximize resource efficiency, process reliability and transparency of its assembly and production processes – and, last but not least, the quality of products.

100% process control is a common goal of medical device manufacturers. Automated process monitoring for precise control during every phase in the entire production chain is key. With more than 60 years of expertise in measurement technology, Kistler offers manufacturers of medical devices a tailored product portfolio to reach this goal.

From micro-molding/injection molding, to assembly and joining systems all the way through testing including quality assurance – customers are enabled to gain added value by combining intelligent, modular process monitoring systems, miniature pressure and force sensors and digital tools for enhanced connectivity.

Reduce scrap during production: ComoNeo and maXYmos 

The ComoNeo process monitoring system from Kistler is based on the measurement of the cavity pressure inside injection molds. Cavity pressure is a direct criterion to determine part quality. Thanks to the ComoNeoPREDICT, which is the online quality prediction system involving artificial intelligence (AI), users obtain reliable data about each manufactured component in advance, based on the current cavity pressure profile. With this information, they can improve machine settings in order to maximize quality, production time and process stability. 

The maXYmos system, known for automated monitoring and analysis of processes, helps the production quality of medical devices during manufacturing or in testing procedures resulting in curve evaluation. The curve depends on the measurement of the physical quantities that play a key role in these processes: pressure, force and torque. By integrating the maXYmos process monitoring system into assembly processes, 100 percent transparency in process monitoring can be achieved. This ensures, in brief, automated monitoring of process stability, segregation of scrap parts, transparent process control and production monitoring during qualification (OQ and PQ), as well as transparent documentation for quality assurance.

Product assembly and testing with high precision: NCFT joining module and maXYmos NC

Designed for assembly and joining processes with low force, the NCFT from Kistler features a mini joining module. Excellent for production in the medical device industry, the NCFT is ideally qualified when combined with the maXYmos NC series.

FDA compliance: test station with world’s smallest 6-axis robot and maXYmos TL ML

Visitors to the Kistler booth at MD&M West can witness an automated test station with the world’s smallest six-axis robot designed for medical device manufacturing applications. It is used to test the functionality of an inhaler: Combined with the maXYmos TL ML process monitoring system, a miniature sensor from Kistler continuously tracks the force that the robot exerts on the manufactured product. The maXYmos TL ML is ideal for small measurement ranges and user management compliant with FDA regulations. All changes are recorded with time and user indices, which is indispensable for keeping in line with the audit trail.

A new cable which has been specifically designed for highly dynamic applications in machine environments, connects the control and the force sensor fixed on the robot’s arm. The extraordinarily robust, low-noise high-insulation coaxial cable is extremely resistant to abrasion and can withstand at least 10 million bending cycles. 

Digital connectivity and full control over production data in real time: OPC UA and dICA

The maXYmos TL series (force-displacement monitoring, etc.) and the maXYmos NC series (joining systems) come up with OPC UA capability. This makes it easier to connect them to machine controls and facilitates communication with higher-level control and management systems. 

The digital Charge Amplifier 5074A from Kistler represents another milestone within the digitalization of the whole measuring chain. It is compatible to the common ethernet based protocols, features a wide measuring range from 20 to 1,000,000 pC and a data transmission rate of 50kSps per channel. Thus, customers retain full control of their production data in real time. Furthermore, protection class IP67 ensures application in harsh environments as well.

Visit us at Medical Expo MD&M West 2020 in Anaheim, booth 1169 to experience cutting edge technology from Kistler designed for enhancing medical device manufacturing in terms of product and production quality, cost-effectiveness and digitalization. We are looking forward to meeting you.
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.