Kistler at SPS 2019

Winterthur, November 2019 - Kistler will showcase highlights from its portfolio at the SPS 2019 in Nuremberg from 26 to 28 November. Visitors to stand 203 in hall 8 can learn how electromechanical systems imple-ment precise control of joining processes with maximum resource efficiency. An automated test station will also demonstrate the interactions between sensor technology and robotics – with state-of-the-art digital connectivity thanks to the OPC UA-compatible maXYmos 1.7 monitoring system.

As new challenges emerge in response to concerns about our environment and climate, conserving resources has become a key requirement of our modern era. Kistler is standing by with technological solutions that make industry more efficient and cost-effective – solutions that also exploit the potential of digitalization to deliver benefits such as process transparency and traceability of individual production steps.

High-precision, traceable production that conserves resources

To reduce industrial CO2 emissions and conserve resources, Kistler offers a complete portfolio of electromechanical joining systems for use in automobile manufacturing, medical technology, electronics production and many other sectors. Because they offer different force and displacement ranges, these solutions cover a variety of applications – and as compared to hydraulic or pneumatic systems, they deliver up to 90% more efficiency. Another benefit: electronic control for precise regulation and accurate monitoring. In conjunction with the maXYmos NC process monitoring system from Kistler, each individual production step is documented to ensure the required traceability.

Visitors to Kistler's stand at the SPS fair can witness a live demo of three joining modules – NCFT, NCFR and NCFE – so they can make their own comparisons. Three applications – spring testing, interlocking and blocking force – will be demonstrated as examples to show how electromechanical systems function, and to highlight their benefits. The spotlight here is not only on the assembly process as such, but also on the gains in transparency and control thanks to constant data availability.

Medtech test station with the world's smallest 6-axis robot

Robots are taking over growing numbers of production tasks – and there are also many more situations where robots and people work together, so human and mechanical strengths are combined. To reflect this trend, Kistler's stand at the SPS features an automated test station with the world's smallest sixaxis robot, especially suitable for medtech applications. Its work area is controlled with a series PGI-L laser light barrier from Kistler.

The station is used to test the functionality of an inhaler: in combination with the maXYmos TL monitoring system, a sensor from Kistler continuously tracks the force that the robot exerts on the manu-factured product. Specially designed for the medtech sector, the new version of the maXYmos TL process monitoring system offers a host of application-specific benefits:

  • Ideal for small measurement ranges 
  • User management compliant with FDA regulations
  • Audit trail: all changes are recorded with time and user indices

The newly developed 1900A23A cable from Kistler is used for the connection between the control and the force sensor fixed on the robot's arm: this highly robust, low-noise, high-insulation coaxial cable was specifically developed for use with piezoelectric sensors in dynamic environments – in applications with dragchains, for example. As proven in intensive laboratory testing, this cable is extremely resistant to abrasion and it can withstand at least 10 million bending cycles.

Intelligent process control and digital connectivity

With the new 1.7 software version, process monitoring systems in the maXYmos NC series (joining systems) as well as the maXYmos TL series (force-displacement monitoring, torque sensor technology, etc.) now have OPC UA capability. This makes it easier to connect them to machine controls, and also facilitates communication with higher-level control and management systems. Another new addition to maXYmos NC is the "jogging mode" to enable even more precise positioning; this feature also allows the system to switch over from the internal to the external displacement sensor at any time.

Kistler has passed yet another milestone on the journey towards digitalization of the entire measuring chain with the launch of its digital charge amplifier 5074A: dICA (digital Charge Amplifier) is Ethernet-compatible, and it features a very wide measuring range from 20 to 1,000,000 pC. Thanks to a data transmission rate of 50 kSps per channel, dICA enables real-time control of production processes; protection class IP67 also ensures that it can be used in harsh environments. As with other Kistler products, customers who choose dICA retain full control of their production data at all times – no measurement values are stored on the device itself.

Visit Kistler at the SPS 2019!

The Swiss measurement technology experts are looking forward to welcoming you in Nuremberg between 26 and 28 November: visit stand 203 in hall 8 to learn how you can use technologies from Kistler to maximize the resource-efficiency, reliability and transparency of your assembly and production processes. 
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.