Kistler at Automotive Testing Expo 2019

NOVI, MI – October 23, 2019 – Kistler Instrument Corporation will show its recent innovations at the Automotive Testing Expo 2019 in Novi, Michigan on October 22 through October 24. Developments in areas such as vehicle dynamics and durability, safety, NVH, optical combustion analysis and, last but not least, big data management. Experience the benefits from the complete Kistler measurement chain – from sensor to software at ATE 2019!

As the automotive industry continuously evolves, Kistler provides developers and application engineers with efficient means to acquire valuable test results in areas such as electrification, vehicle safety and autonomous vehicles. At ATE 2019, Kistler experts will show a variety of specific solutions designed to facilitate development and validation processes of state-of-the-art vehicles.

Maximum efficiency for complex vehicle test setups

In the field of vehicle dynamics and durability, Kistler offers a complete portfolio of sensors for various physical measurements such as velocities, angles, forces and moments. All sensors, i.e. measuring steering wheels, dynamic camber angle sensors, speed sensors and many others can now be linked together in one test setup. Thanks to the DTI (Digital Transducer Interface) bus system, a network with up to 288 measuring channels may be operated together and recorded with one ethernet cable to a laptop. The effort for connecting all devices and processing the data is drastically reduced thanks to the new DTI logger from Kistler.

Meet THOR-M, Kistler’s introduction to crash dummy development

In recent advancements in the crash test industry, in 2018, Kistler announced the release of THOR-M with the option of on-board data acquisition and digital sensors based on DTI. Kistler is now accepted globally as a full turn-key supplier of the most recent anthropomorphic test device (ATD). DTI is the in-dummy technology that significantly reduces cables, umbilical weight and the need for additional data acquisition boxes in your test vehicle. Each sensor is equipped with a dimod which converts the analog signal to digital and existing analog transducers can be modified to accept the dimods. The transducers are connected through ports that run to the DTI375-TH in-Dummy recorder, which allows 288 channels to be recorded. 

With the latest updates, Kistler added new equipment for analog crash testing. KiDAU data acquisition is now backed up by an on-board battery solution called KiBAT. KiBAT is a LION battery backup that allows Kistler equipment to run cable free with a 400 W load for up to 10 min.

KiNOVA is the new one-stop solution for powertrain NVH

To support NVH engineers in the best possible way, Kistler has developed a new product series for efficient and reliable NVH analysis and it is available in four variants: In addition to KiNOVA Powertrain NVH, there are the portable KiNOVA Lite and the two application-specific versions KiNOVA HITS (hammer impact test system) and KiNOVA SCA (source contribution analysis). All four are ruggedly designed, flexible, and KiSUITE software modules enable efficient and added value data capture and analysis.

Optical combustion analysis to improve engines further

As the debate on environmental changes is heating up, engineers want to further enhance the combustion engine are in need of new approaches. At ATE 2019, Kistler will show the comparably young technology of optical combustion analysis: By using highly sophisticated optical probes (included in a spark plug for example), it is possible to visualize the processes in the combustion chamber directly. The acquired optical data serves as a basis of comprehensive optimization, reducing soot and knock it is a genuine method reduce emissions.

Competitive edge through advanced data analytics and data mining

The paradigm shift from hardware to software has not quite reached measurement technology yet; according to estimations, investments for the first are still 1.000 times higher than for the latter. But as a market and technology leader in measurement technology, Kistler delivers its customers new ways to add value just now: The dedicated software portfolio for the post-processing of measurement data comprises of MadaM (data management), jBEAM (data analysis, visualization, and reporting) and jBEAM Cluster (data mining of huge clusters). All solutions are java-based and thus compatible with every system, providing the engineer with efficient tools to make the most out of his data – even from tests performed long ago, where hidden patterns and correlations may help fostering innovation.

Visit Kistler at ATE 2019 in Novi, Michigan – booth 9036!

Our dedicated experts are looking forward to your visit and would be pleased to explain the new solutions in detail. Learn how to benefit from the complete Kistler measurement chain from sensor to software – see you at the Automotive Testing Expo from October 22 to 24!
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.