Kistler at automatica 2022: comprehensive range of needs-oriented solutions for Smart Factories

Winterthur, May 2022 – From components, comprehensive software solutions and service concepts to automated complete solutions: the Kistler Group will showcase its wide-ranging portfolio of joining, measuring and process monitoring systems at this year's automatica exhibition in Munich from 21 to 24 June. At booth 205 in hall B5, the company will be unveiling a number of new products: two electromechanical joining modules – the NCFC and NCFE 2/5 – along with the 9132CD piezoelectric force transducer. Visitors to the booth can also discover the many facets of Kistler's software offering. The focus will be on one theme above all others: the journey to the Smart Factory, driven by digitalized processes. 

Automated production has to meet ever-higher requirements if it is to overcome tomorrow's challenges – but at the same time, needs differ greatly from one company to the next. Some manufacturers have largely digitalized their processes already; others are seeking solutions that can be integrated as a perfect fit for their production lines so they can continue their journey towards the Smart Factory. Kistler offers an extensive portfolio of products to accommodate all these different requirements. The range includes complete solutions from one single source, comprising sensor technology, hardware and software: everything needed to generate process data and capture it in the cloud, followed by analysis, visualization and documentation. Kistler also offers modular components that open the way to targeted improvements of individual steps along the value chain.

Electromechanical joining systems: the key to transparency and resource efficiency

Visitors to Kistler's booth at automatica can witness a live demonstration of the benefits of electromechanical NC joining modules. High-precision measurement data available at any time gives users the benefits of enhanced transparency and control. Also, because of their high efficiency, electromechanical systems consume far less energy than conventional hydraulic and pneumatic systems. With this technology, manufacturers in the automotive and medtech industries as well as many other sectors can make their production processes cost-efficient and reduce their carbon footprint.

The same can be said of the new NCFC joining module that will be on show in Munich: developed specifically for the clinching process, this servoelectric joining system connects parts with high precision and optimal energy efficiency, eliminating the need for additional components such as bolts or rivets. The new joining module features a compact, lightweight design that makes it ideal for use with robots and stationary or mobile portals.

Kistler will also showcase the new advanced version of its NCFE 2/5 joining module, which can even measure small nominal forces of 2 kN and 5 kN. This extension of the lower measuring range enables plant engineers to implement simple but cost-sensitive processes with maximum efficiency. As with all joining modules in the NC series, the NCFE 2/5 includes an interface for the maXYmos NC monitoring system – allowing straightforward integration of this compact and resource-efficient module into the process environment.

maXYmos: real-time monitoring of joining and assembly processes

The maXYmos process monitoring system correlates force signals with displacement information. This real-time information opens the way for users to monitor and assess the quality of each individual production step. Kistler is also consistently driving the development of its maXYmos system ahead with the focus on Industry 4.0, so that digitized measurement data and results can be forwarded directly to higher-level systems via OPC UA. Version 1.8 – available as from summer 2022 – will give users a host of new functions: maXYmos NC will then be able to configure two sensors – the servo, and an external displacement sensor for channel X – and visualize them in one view (second curve).
As an added benefit, the extended audit trail functionality provides transparent, manipulation-proof documentation of all changes to the maXYmos settings and stores them on the device.

New 9132CD piezoelectric force transducer: able to measure even the smallest forces

Designed mainly for high-precision measurements of small forces where installation space is severely limited: the new 9132CD piezoelectric force transducer reacts rapidly to changes in forces, thanks to the highly sensitive piezoelectric crystal developed and grown by Kistler itself. What's more: the 9132CD sensor is nine times more sensitive than conventional slimline sensors. And with the help of its integrated, highly flexible connecting cable, it can be used under challenging conditions – in semiconductor production and 3C applications, for instance. Cyclical and quasistatic measurements over periods of several minutes are possible in these situations – even for extremely small tensile and compression forces of 0.5 N.

Charge amplifiers offer digital process control

Kistler is making yet another contribution to the Smart Factory with its industrial measuring amplifiers. Kistler is the only manufacturer in the world to offer the possibility of converting measurement signals from piezoelectric sensors directly into digital data – thanks to diCA (industrial Ethernet technology) and miCA (IO-Link technology). IO-Link technology supplies real-time data for condition monitoring of systems and measuring chains, thus building the bridge between analog and digital communication technologies. Users enjoy multiple benefits: highly rigid and dynamic piezoelectric measurement technology, digital data that is immune to interference, and end-to-end communication through to sensor level.

Another highlight at automatica: torque sensors in the KiTorq series. As flange sensors, these models are mainly used for electric motor tests in the automotive industry. The sensors have integrated fieldbus interfaces such as PROFINET and EtherCAT and connect to the OPC UA-compatible maXYmos TL process monitoring system. Due to these features, users can easily connect sensors with machine controls, thus enabling networking with higher-level management systems.

Modular Smart Single Stations perform precise process steps and test quality

Visitors to Kistler's booth can experience the company's Smart Single Stations (SSTs) at first hand. These stations are individually adaptable, turnkey assembly and testing systems: a complete modular solution that combines components and systems with advice from Kistler's experts. As well as performing high-precision process steps and testing products, the SST helps customers to cut their production costs, boost the quality of products and processes, and use resources economically.

Software solutions open up more scope for data analysis and central data management

Kistler is also continuing to broaden its offering of software solutions. A dedicated team of software and integration experts are working to develop complete solutions, including sensors and data acquisition units as well as information solutions that support decision-making. These solutions can be adapted to customers' requirements and are suitable for use both as standalone applications and in a wider IT context. Users can take advantage of the software in many ways: to obtain detailed insights into production data, for example, or to monitor overall trends in entire production batches. In this field, the cornerstones of Kistler's range are its jBEAM analytical software and the MaDaM solution for measurement data management – products that have been established for many years in the R&D sector – together with the newly developed AkvisIO production data solution.

Joining Competence Center offers all-round advice – and a test workstation

With support from Kistler's Joining Competence Center – featured at automatica – customers can take advantage of a test workstation to perform and test various joining processes with electromechanical joining systems, even before their system is planned and commissioned. This gives them the opportunity to validate and optimize their assembly and testing processes. In addition, Kistler's experts offer comprehensive advisory support and a range of services such as turnkey installation of joining and process monitoring systems, as well as assistance with preventive maintenance issues. Regular inspections, maintenance and calibrations can minimize downtime and error rates ahead of time.
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.