Innovations from Kistler: Your Entry Ticket for Industry 4.0.

Winterthur, 7 September 2016 – At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0. Networking of quality data becomes even easier thanks to the successor version of ComoNeo and the new features added to the ComoDataCenter. Other new products – such as the RTM sensor Type 4001, the pressure sensor Type 6185 (which is insensitive to its installation position) and the multichannel connector Type 1722– open up the way for extra process optimization so production can become even more efficient and cost-effective.

The Industry 4.0 vision has already emerged as a reality in the injection molding sector. The focus is on consistent digitization and networking of machinery and systems – leading to enhanced product quality and increased cost-efficiency. Kistler has staked out a clear objective for this year's K Trade Fair in Düsseldorf: to showcase its latest technological developments centering around networked production − innovations that are sure to capture the interest of representatives from the worlds of industry and business.

ComoNeo 2.0 and ComoDataCenter 3.1: How Networking Delivers Efficiency Gains

Successor versions for Kistler's established ComoNeo and ComoDataCenter system components will be premiered at the K Trade Fair: equipped with these innovations, market players will be in the best possible position to meet the requirements set by digital networking. The Restart Assistant is integrated into ComoNeo V2.0, making it possible for users to transfer established processes from one machine to another with no problems at all. To ensure identical quality reproduction in the new machine, this intelligent tool suggests which parameters need specific changes to ensure produ-ction with the same cavity pressure curve – i.e. with the same quality. This automated analysis with application-specific suggestions results in an extremely simple application on the spot – even for users with no previous subject-specific knowledge about cavity pressure. The ComoDataCenter 3.1, also on show at the K Trade Fair, is enhanced with attractive new features that make it easier to network data and improve the traceability of part quality. For instance, the ComoDataCenter (CDC) is now available for ComoNeo as well. Thanks to this innova-tion, ComoNeo and CoMo Injection are linked via a common database. Another new feature: mold management is now integrated into the CDC. The mold settings can be stored centrally − so for ComoNeo as well as CoMo Injection, they can be transferred to other plants via the CDC. For exi-sting customers, this also ensures compatibility between CoMo Injection and ComoNeo – guaran-teeing that CoMo Injection users can change over gradually to ComoNeo. Networking of process monitoring systems means that all the production parameters can be stored centrally. When molds are changed, this data is easily accessed – so data handling becomes simpler and setup times are shortened.

RTM Sensor, Type 4001 Now for Use with High-Viscosity Resins Too!

Another product innovation linked to the same theme is also being unveiled: Kistler's new Type 4001 RTM sensor, which is suitable for all resins used in RTM processes (i.e. including high-viscosity resins as well). Specifically developed for cavity pressure and temperature measurements in the RTM process, this sensor features two analog outputs as well as a digital output. Rugged design and a long service lifetime make the 4001 ideal for use in industrial environments. This new sensor also allows efficient identification of the characteristic phases that occur during the RTM process. The benefits: targeted optimization of process parameters and cost-efficient production.

Multichannel Connector Type 1722: Simplified Handling

The multichannel connector with the new type number of 1722 will also be premiered at the K Trade Fair. It offers users multiple opportunities for optimization in one and the same product. The new connector allows more robust handling, with simpler connection of single-wire cables to ensure the best possible protection against contamination. Specified up to 120°C, this component is also 100% backwards compatible – so as regards installation and connections, the familiar four- and eight-channel design makes it identical to its predecessor.

Pressure Sensor Type 6185: Insensitive to Installation Position and Easy to Mount – with Enhanced Precision

Last but by no means least of the attractions on show at Kistler's stand is a new sensor that is insensitive to the position in which it is installed. Its type number is 6185. With a frontal diameter of only 2 mm, this sensor is ideal for use with extremely small components: a perfect addition to Kistler's existing portfolio of sensors. The design of the new sensor makes it impossible for mounting tolerances to falsify measurement results. This makes it easier for mold makers to carry out the mounting work, and it also allows greater precision in the injection molding process. The new sensor, available in coated and uncoated versions, can be equipped according to choice with a single wire cable or a conductive spacer sleeve – for a much simpler mounting bore.

Personalized Advice on Our Products – Register Now!

If you'd like to be briefed by Kistler on the latest developments in measurement technology, or if you're interested in specific options for Industry 4.0 applications in your own company, be sure to reserve the period from 19 to 26 October 2016 in your diary. If you'd like personalized advice on our products, you can follow this link to register: https://www.kistler.com/en/about-us/events-and-exhibitions/detail/event/k-2016/.

Download Press Release (PDF)
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.