Fakuma 2017: Overcoming the complexities of injection molding with Kistler

Winterthur, 5 September 2017 – At the 25th Fakuma 2017 from 17 to 21 October in Friedrichshafen (Germany), the Kistler Group will demonstrate the new functionalities of ComoNeo for injection moulding. Thanks to the latest software update, Kistler's process monitoring and control system now has the ability to optimize multi-component and RTM processes.

Let's begin with a look back in time: two years ago in this very same place – at the 2015 Fakuma – Kistler unveiled the first version of its ComoNeo process monitoring system. Ever since then, injection molders have benefited from a convenient solution for monitoring and optimizing their processes. With cavity pressure measurement as the basis, this system makes process optimization more efficient over the long term – and it brings substantial reductions in scrap rates.

With the help of intelligent tools such as online quality prediction and an integrated assistant, ComoNeo is now a reliable source of quality assurance support for users with widely differing levels of know-how. Processors are increasingly confronted with new and complex challenges. Requirements are becoming stricter as more and more functions are integrated into component design. The result: multi-component systems with highly complex process technology. For instance, the RTM (Resin Transfer Molding) method for industrial processing of long-fiber composites is becoming more widespread in lightweight construction design, especially in the automobile manufacturing and aviation technology sectors. At Fakuma 2017, Kistler will be showcasing new functions in ComoNeo that can handle processes of this sort.

2K and RTM process monitoring

Automobile production is just one of the industrial sectors where many plastic parts are actually combinations of two or more components. This creates the need to optimize and monitor mold and process technology. Evaluation of the characteristic cavity pressure curves poses a particular challenge: two or more processes have to be captured and evaluated separately, depending on the component being produced. But now, thanks to the expanded functionality of ComoNeo's new Version 2.1, it's possible to monitor as many as four components with different mold technologies.

The RTM process presents a challenge of a different kind: the curing process for the resins used may proceed very quickly, but it can also continue for many hours – it all depends on the material, the pressure and the temperature. To overcome this problem, the Kistler Group offers special RTM sensors. In conjunction with the expanded ComoNeo functionalities, they pave the way for excellent quality assurance and process optimization. Dr. Robert Vaculik, Head of Kistler's Strategic Business Field Plastics, explains: 'The software update for ComoNeo 2.1 now positions us to offer our customers a tried-and-tested system that covers a far wider bandwidth of applications. This is the efficient way to overcome the increased complexity of plastics processing – leading to higher quality and lower production costs.'

ComoDataCenter: all set for Industry 4.0

Among many other benefits, ComoNeo's intelligent functions meet the requirements for digitization of the injection molding process. Parameters captured by sensors integrated in the mold deliver transparent, reproducible results and integral process analysis. All the collected data is stored centrally in ComoDataCenter, where it is available for further analyses. The system also provides central storage of mold configurations which it can transmit to other plants. ComoDataCenter allows visualization and comprehensive analysis of process data – but that's not all. The data can also be networked with higher-level systems such as a Manufacturing Execution System (MES), equipped with cutting-edge communication interfaces like the OPC-UA.

In summer 2017, the Kistler Group acquired IOS GmbH of Aachen, Germany, a successful provider of MES systems – a move that marks a further consolidation of the Group's market position as an integral solution provider, augmenting its stock of Industry 4.0 expertise. This step brings Kistler even closer to its objective: to offer the plastics industry an end-to-end system solution (sensor to ERP) for quality monitoring and process optimization from one single source. The ultimate goals: maximum cost-efficiency and transparency of production in the era of Industry 4.0.

Kistler at the Fakuma 2017 in Friedrichshafen (17-21 October): Hall A3, Stand 3104
IOS at the Fakuma 2017 in Friedrichshafen (17-21 October): Hall A1, Stand 1505

Dossier de press

Portrait de Kistler avec logo pour un aperçu rapide: Kistler Press Kit.zip

2022. 7. 28.
The most successful triaxial accelerometer 8763B measures micro-vibrations even more accurately.
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
The new joining module is highly suitable for clinching and riveting, and also for assembly processes that require force-displacement monitoring.
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
The Kistler Group will showcase its test and analysis systems for threaded joints at the 2019 Fastener Fair in Stuttgart from 19 to 21 March.
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
Accurate and insensitive to its mounting position: the new Type 6044A M8 sensor features an anti-strain design to ensure reliable, high-quality results.
2018. 11. 20.
Motorsport: the new 4080B/BT absolute pressure sensors from Kistler – for real-time monitoring with maximum measurement accuracy and signal quality!
2018. 10. 16.
At Fakuma 2018, the Kistler Group is showcasing its latest monitoring and control packages for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 10. 8.
The SMETEC Gesellschaft für Sensor-, Motor- und Energietechnik mbH recently became part of the Kistler Group.
2018. 9. 24.
The Kistler Group is adding another variant to what is already the world's most comprehensive portfolio of wheel force measurement systems: the new RoaDyn S6GT 6-component wheel force measurement system.
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
The Kistler Group is introducing a compact mobile measurement solution for enhanced rolling stock maintenance in international railway operations in the shape of its railway brake force measuring system Type 2899A.
2018. 8. 21.
A new Center of Competence for production control and management systems will be opened in Aachen.
2018. 7. 31.
Competent service just a call away has always been a key aspect of Kistler's cooperation with its customers. Now, in a move to address growing demand in North Germany, the measurement technology experts are opening a new office in Wolfsburg.
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
Digitization, Internet of Things and Industry 4.0 are presenting major challenges. Discover how Kistler responds to the great challenges of our times.
2018. 5. 9.
At Sensor + Test 2018 Kistler will be introducing a milestone in measurement technology: its new KiDAQ data acquisition system.
2018. 5. 8.
At NPE 2018, the Kistler Group is showcasing its latest custom monitoring package for ComoNeo, its high-quality process monitoring system that is designed to deliver efficiency and transparency for injection molding.
2018. 5. 3.
At Automatica 2018, the Kistler Group will turn the spotlight on diverse options for using sensors and process monitoring systems to support industrial production and enhance digitalization in test and assembly technology.
2018. 4. 24.
The Kistler Group will showcase its expanded portfolio of industrial test and inspection systems for quality assurance at the 2018 Control trade show.
2018. 4. 12.
The global leader in dynamic measurement technology supports the passion for innovation and technology with a three-year partnership.
2018. 3. 6.
Kistler will be showcasing at Control 2018 its portfolio of industrial testing and inspection systems with the spotlight on the very latest additions.
2018. 2. 16.
At Intertraffic 2018 the Kistler Group is showcasing its comprehensive KiTraffic Weigh In Motion (WIM) solutions, which support road owners and authorities in road and traffic monitoring, weight enforcement and weight-based tolling.
2018. 2. 15.
At NPE 2018 in Orlando, Florida, the Kistler Group will demonstrate a wide range of modular functionalities for ComoNeo: the process monitoring system that takes injection molding to a higher level with integrated quality monitoring geared to meet customers’ needs and requirements.
2018. 1. 31.
The new KiSprint provides coaches and athletes with an efficient means of biomechanically optimizing sprint starts under competitive conditions. The robust and mobile solution has comprehensive software assessment options and can be individually adapted and expanded.
2018. 1. 24.
Kistler achieved a growth rate of 18 % in 2017. Digital transformation has top priority in 2018.
2018. 1. 23.
Overcoming the complexities of RTM – with Kistler
2017. 10. 12.
At the SPS IPC Drives Kistler Group will unveil the world's first digital charge amplifier Type 5974A, a milestone more in electrical automation.
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
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis, and evaluation software for Kistler force plates.
2016. 10. 21.
Kistler boosts the efficiency and reliability of large marine and stationary engines through monitoring and control of the combustion process
2016. 10. 19.
Kistler is presenting the new versions of its ComoNeo and ComoDataCenter.
2016. 10. 10.
Kistler is unveiling a new addition to its portfolio of electromechanical joining modules.
2016. 9. 30.
The Kistler Group reported incoming orders worth CHF 233.3 million at the end of August 2016 and has therefore seen growth of 8.4 % compared to the same period in the previous year, or 5.6 % when adjusted for currency effects.
2016. 9. 7.
At this year's K Trade Fair from 19 to 26 October in Düsseldorf, Kistler will be showcasing its latest new products and features with the focus on Industry 4.0.
2016. 7. 24.
Kistler will be showcasing its new NCFE and NCFR joining modules, together with the latest generation of maXYmos monitoring systems on Motek 2016
2016. 7. 12.
Kistler's Correvit® SFII sensor measures world record in 1.513 seconds
2016. 5. 12.
Screw technology complements the range of applications.
2016. 4. 27.
Following a long phase of planning, preparations, and conversion work, Kistler Instrumente GmbH has a new home for its German headquarters at the Böblingen/Sindelfingen airfield.
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
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data evaluation in injection molding
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
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in addition to its already proven sensor technology.
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with the figures for the prior year.