Kistler showcases solutions for precise control and monitoring of production processes at The Assembly Show

Novi, MI, USA, 30 September 2014 – Kistler extends its maXYmos product family and presents the newly developed maXYmos NC for electromechanical joining modules at The Assembly Show 2014 in Rosemont, IL, USA. Visitors will also experience precise joining and testing demonstrations with the maXYmos BL, specifically designed for hand presses. Kistler’s full range of measurement systems facilitates end-users’ needs and acts as a single integrated source. This allows customers to operate a consistent systems approach for all applications in production – from the manual workstation to a fully controlled joining system.


Intelligent sequence control – Enhancing precision

With both manually operated and automatic pressing processes, product efficiency can only be assured in a zero-defect environment. The XY monitors from Kistler's maXYmos series enable customers to evaluate production processes, allowing them to operate with process-integration while enhancing consistency and maximizing quality assurance. Faulty parts are detected and removed early in the production process, thereby increasing product efficiency and avoiding unwanted downtime. Customers are able to conserve resources and increase quality assurance and product safety – saving substantial time and cost.

A further development to the maXYmos family, the maXYmos NC (numeric control) enables manufacturers to monitor and control joining processes through system integration. The maXYmos NC evaluates and documents the XY curve progressions of joining and press-fitting processes in connection with the NC joining modules and the associated servo amplifier IndraDrive. Due to the shape of the measurement curves, each stage of the production and assembly line – and even the entire product – can be monitored and controlled via SERCOS III in real-time. As a result, optimum cycle times can be achieved with the highest degree of repeat accuracy, thereby reducing downtimes and allowing for increased machine availability in order to optimize the overall production process. For actuation of NC joining modules, Kistler has also developed an integrated and user-friendly sequence control system for the maXYmos NC. Programs for pressfitting parts can be created via the intuitive user interface of the color touch screen, which is connected to the control system. The integrated sequence control, or 'Sequencer Mode', enables versatile mapping of even the most complex processes easily and effectively.

Visitors at the show have the opportunity to witness the intuitive operability and luminous display of the maXYmos systems. The uniform, operational interface in XY monitoring enables rapid integration into existing or newly planned systems. External measurement points – such as piezoelectric sensors for calibration or reference measurement – can also be connected at a later time thanks to the diversity of the interface. This ensures maximum flexibility, both during the installation process and for ongoing data analysis.

Quality assurance for hand-press operations

Kistler will also present an additional product from the maXYmos family at The Assembly Show in Rosemont – the maXYmos BL for hand presses. In non-automated operations, the maXYmos BL ensures that the processes are performed with reproducible quality using a sequence pre-programmed in the device – regardless of who is operating the system. Visitors at The Assembly Show will learn how the highly developed piezoelectric sensor and the intuitive monitoring enable rapid good/bad feedback and immediate correction or removal of faulty parts. With integrated or upgraded process control, zero-defect production of end-products is possible for each individual manufacturer, regardless of operating personnel.

NC joining systems for reduced power consumption

Kistler's NC joining systems support the automotive and automotive supplier industries by reducing power consumption within series production. This is achieved thanks to their higher level of efficiency when compared to pneumatic or hydraulic processes. The savings potential of the electrical process is up to 77 percent when compared with hydraulic systems, and up to 90 percent when compared with pneumatic process. Production costs decrease due to the low cost of system maintenance, which is less than an hour per system annually. The processes implemented with the NC joining systems in assembly and product inspection can be precisely controlled due to the integrated servo amplifier.

Additionally, due to the dual measuring range of select NC joining systems and the simple program switchover, different components can be produced on the same machine. The NC joining systems can be installed quickly, are pre-tested by Kistler prior to installation, thereby enabling maximum in-process quality assurance while guaranteeing reliable results.

Kistler will present its innovative products and customer service onsite at The Assembly Show in Rosemont, IL, USA from 28 – 30 October 2014 , Stand 1013.


Download Press Release (PDF/EN)


Media Contact

Simone Koch
Divisional Marketing Manager IPC
Phone +41 52 2241 802
E-Mail: simone.koch(at)




Image 1: The maXYmos product family: flexible solutions for the highest requirements

Image 2: NC joining systems for riveting of lightweight brake disks

2017. 2. 15.
Discover how Kistler contributes to face the great challenges of our times.
2016. 11. 11.
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis,...
2016. 10. 14.
Reliable measurement solutions are becoming ever more important in the globally networked economy.
2016. 6. 7.
Discover our latest Kistler News online.
2016. 5. 3.
The latest issue of Kistler News is now online.
2016. 2. 1.
Learn more about what motivates us and what we are striving for this year in the latest Kistler View.
2015. 12. 4.
Kistler Japan Celebrates its 30th Anniversary and Thanks Its Loyal Customers.
2015. 10. 15.
NCFR Joining Module Honored at Motek for Best Handling and Assembly
2015. 9. 22.
The latest issue of Kistler News is now online.
2015. 9. 3.
Download KiBox Cockpit V2.1 for free and discover new features.
2015. 8. 20.
Seminar zur Qualitätssicherung in der industriellen Fertigung – jetzt anmelden.
2015. 6. 29.
Kistler Automotive GmbH honored as one of Germany's most innovative companies
2015. 6. 26.
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
2015. 6. 12.
A fascinating TV report on the trendy sport ‘Parkour’ – with Kistler force plates playing a hidden but...
2015. 4. 22.
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data...
2015. 3. 23.
Kistler partners with OEMs and keeps the finger on the pulse of Industry 4.0
2015. 2. 13.
At SIAF 2015 Kistler will be presenting advanced versions of its proven maXYmos product family
2014. 10. 14.
Wide range of options for optimizing the quality assurance through documenting and evaluating production data...
2014. 9. 29.
Users obtain a full range of force–displacement measurement systems from one source
2014. 9. 24.
At Motek 2014 Kistler will be presenting advanced versions of its proven maXYmos product family
2014. 6. 3.
Extending the maXYmos product range to control and monitor production processes and quality assurance
2014. 5. 26.
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in...
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with...
2014. 1. 14.
Dr.-Ing. Oliver Schnerr, Head of Sales of the Industrial Process Control (IPC) division, hands over the...
2013. 11. 11.
From flexible torque sensors to complete test stands for highly-efficient electric drives
2013. 9. 16.
1 mm pressure sensor Type 6183C with a new design
2013. 8. 13.
Monitoring, open- and closed-loop control of RTM and SMC processes
2013. 7. 24.
New longitudinal measuring pin for non-contact cavity pressure measuring
2013. 5. 6.
Kistler Goes Beyond Limits: Acceleration sensors for heavy-duty applications at the SENSOR+TEST 2013
2013. 4. 8.
Kistler Goes Beyond Limits: High-tech sensors for heavy-duty applications at the SENSOR+TEST 2013
2013. 3. 20.
In 2012, the Kistler Group reached a record turnover of 279 million Swiss francs with an increase in turnover...
2013. 3. 19.
Kistler Group, a leading global provider of sensors for measuring pressure, force, torque and acceleration,...
2012. 11. 15.
Kistler präsentiert auf der Fachmesse SPS/IPC/DRIVES in Nürnberg (24. bis 26. November 2012) am Stand 4A-451...
2012. 10. 8.
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012), Kistler will present a...
2012. 10. 8.
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012) Kistler will present its...
2012. 10. 8.
The new firmware upgrade V2.4 for Kistler's CoMo Injection process monitoring system offers better...
2012. 9. 10.
Kistler Group continues to expand: revenues up 20 %, strengthening of customer-specific development capacities...
2012. 9. 10.
Kistler Gruppe weiterhin auf Expansionskurs: Umsatzsteigerung um 20 %, Stärkung der kundenspezifischen...
2012. 6. 29.
With the acquisition of the DTI Technology ("Digital Transducer Interface") from Hentschel System GmbH,...
2012. 6. 29.
Mit dem Erwerb der DTI-Technologie ("Digital Transducer Interface") von der Hentschel System GmbH, Hannover,...
2012. 5. 8.
At the Automatica Trade Fair, which will take place from 22 through 24 May, 2012 in Munich/Germany, Kistler...
2012. 5. 7.
Kistler sensors and systems deliver an impressive performance where products from other suppliers come to...
2012. 3. 15.
CIRP focuses on cutting because this method of machining components is one of the key production processes.
2012. 2. 17.
In-process quality assurance solutions made by Kistler Group have proven their high efficiency for...
2012. 2. 1.
Despite difficult conditions, with sales growth over 11 % Kistler still achieved a sound result in 2011.
2011. 11. 2.
On Stand 4A-451 in Hall 4A of the SPS/IPC/DRIVES exhibition from 22 to 24 November 2011 in Nuremberg, Kistler...
2011. 11. 2.
By designing a measuring unit and an evaluation unit as separate assemblies, and introducing modular...
2011. 10. 20.
This year's Fakuma sees Kistler showing a system for online prediction of the quality of injection molded...
2011. 10. 19.
Kistler brings the quality-minded injection molder another substantial step closer to zero-defect production.
2011. 9. 28.
As an XY monitor for process monitoring and product testing, the maXYmos BL Type 5867A… from Kistler has...
2011. 9. 28.
Telemetric transmission of the force signal without having to rely on a cable, and suitability for use in...
2011. 9. 28.
Kistler is expanding its selection of electromechanical NC joining modules NCFB Type 2160A… with versions...
2011. 2. 3.
The Kistler Group based in Winterthur, Switzerland, looks back on a successful 2010 financial year with sales...
2010. 12. 10.
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
2010. 11. 24.
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
2010. 11. 10.
Kistler's new generation of triaxial PiezoBeam® accelerometer Type 8688A(x) offers best-in-class sensitivity...
2010. 10. 29.
Swiss company Kistler Instrumente AG of Winterthur is the leading international supplier of sensors and...
2010. 9. 10.
The new press force sensor Type 9393A… extends the successful Press Force series of sensors to a measuring...
2010. 9. 6.
With the new combined pressure and temperature sensor Type 6188A… Kistler establishes another milestone in the...
2010. 7. 21.
Kistler has developed its new data acquisition (DAQ) system Type 5697A… for recording data in R&D laboratory...
2010. 7. 9.
Kistler has commissioned an additional calibration unit for torque sensors on its Lorch production site.
2010. 6. 8.
As a development partner of the automobile industry the Kistler Group aims to provide vehicle manufacturers...
2010. 4. 19.
The Kistler Group has been awarded the contract for instrumentation of three crash centers for the Indian...
2010. 4. 7.
In order to optimise processes inside an engine, it is extremely important to have a true picture of the...
2010. 1. 13.
New Type 4520A... Basic Line provides a cost-effective torque sensor based upon strain gage technology.
2009. 12. 10.
The well established Kistler press force sensors are based on the piezoelectric measuring principle.
2009. 11. 18.
Successful automation of joining processes where room is at a premium and joining stations closely spaced...
2009. 10. 23.
The Kistler Group acquired KT Automotive GmbH based in Munich, Germany, in an all-stock transaction on 22...
2009. 9. 14.
The curve of cavity pressure during injection molding is the critical process variable for evaluating part...
2009. 7. 1.
To allow direct incorporation of Kistler products into CAD designs, the Kistler CAD Download Service offers...
2009. 4. 30.
The Kistler Group has acquired Corrsys-Datron Sensorsysteme GmbH based in Wetzlar, Germany, in an all-stock...
2009. 3. 9.
The roll-out of the world's first measuring tram took place in Dresden, Germany, on 5 March with the handover...
2009. 1. 15.
The Kistler Group took over MSC Automotive GmbH based in Schwieberdingen, Germany, in an all-stock transaction...