Kistler Goes Beyond Limits

Kistler sensors and measuring elements often outperform conventional sensors in many aspects. Often, they excel where products from other suppliers reach their limits. With the motto "Kistler Goes Beyond Limits”, the traditional manufacturer emphasizes the unique selling point of its pressure, force, torque and acceleration sensors at the SENSOR+TEST 2013 trade show, which will take place from 14 through 16 May, 2013 in Nuremberg/Germany (Booth 327 in Hall 11).

High sensitivities, extreme measuring amplitudes, extraordinary operating temperatures and a particularly versatile range of applications are the unique selling points of Kistler sensors in industrial and laboratory applications. Kistler pressure sensors, for instance, work in environments with extreme operating temperatures, have outstanding natural frequencies and are extremely sensitive, while Kistler force sensors are suitable for a variety of applications and measure very low as well as very high forces. They cover an impressively wide measuring range – from miniature force sensors with 0 … 200 N right through to press force calibration sensors with 0 … 20 MN. Kistler torque sensors meet the most challenging requirements: they are used for the development of miniature drives and high speeds, as well as for testing powertrains in heavy agricultural and construction machinery with torques of up to 30 000 N∙m. Kistler’s KiTorq modular torque sensors with separate torque measuring unit and torque evaluation unit combine maximum measuring precision with maximum versatility. Kistler piezoelectric or capacitive acceleration sensors, extremely lightweight yet rugged, operate in a high frequency range, are highly sensitive and provide dynamic movement. They can detect minute building vibrations in the µg range and shock events up to 100 000 g with a very high constancy of temperature.

Compact dynamometers in different sizes measure forces in several components. Kistler will launch the brand-new MiniDyn Type 9119AA… multi-component dynamometer at the SENSOR+TEST, a system for measuring multi-component micro-forces and for determining the machining force in fine finishing processes, micro- and high-precision machining even of hard and brittle material. It is comprised of four 3-component force sensors which are mounted between a corrosion-resistant titanium cover and two lateral base plates with high pre-tension. Thanks to its extremely versatile mounting method, it is compatible with many different installation conditions. In combination with the corresponding Kistler connection cables the dynamometer is sealed to protection class IP67. With measuring ranges of up to 4 000 N, an extremely low response threshold, a very high sensitivity and high natural frequency, it measures all three orthogonal components of micro-forces. Its signals can be amplified by all Kistler charge amplifiers.

Kistler at the SENSOR+TEST 2013: Hall 11, Booth 327.

2017. 2. 15.
Discover how Kistler contributes to face the great challenges of our times.
2016. 11. 11.
With MARS software version 3.0, Kistler presents an extensive update of the proprietary measurement, analysis,...
2016. 10. 14.
Reliable measurement solutions are becoming ever more important in the globally networked economy.
2016. 6. 7.
Discover our latest Kistler News online.
2016. 5. 3.
The latest issue of Kistler News is now online.
2016. 2. 1.
Learn more about what motivates us and what we are striving for this year in the latest Kistler View.
2015. 12. 4.
Kistler Japan Celebrates its 30th Anniversary and Thanks Its Loyal Customers.
2015. 10. 15.
NCFR Joining Module Honored at Motek for Best Handling and Assembly
2015. 9. 22.
The latest issue of Kistler News is now online.
2015. 9. 3.
Download KiBox Cockpit V2.1 for free and discover new features.
2015. 8. 20.
Seminar zur Qualitätssicherung in der industriellen Fertigung – jetzt anmelden.
2015. 6. 29.
Kistler Automotive GmbH honored as one of Germany's most innovative companies
2015. 6. 26.
Kistler's software for force plates offers a host of new features for performance diagnostics in sports and...
2015. 6. 12.
A fascinating TV report on the trendy sport ‘Parkour’ – with Kistler force plates playing a hidden but...
2015. 4. 22.
At Chinaplas 2015 Kistler will be presenting solutions for zero-defect production, process monitoring and data...
2015. 3. 23.
Kistler partners with OEMs and keeps the finger on the pulse of Industry 4.0
2015. 2. 13.
At SIAF 2015 Kistler will be presenting advanced versions of its proven maXYmos product family
2014. 10. 14.
Wide range of options for optimizing the quality assurance through documenting and evaluating production data...
2014. 9. 29.
Users obtain a full range of force–displacement measurement systems from one source
2014. 9. 24.
At Motek 2014 Kistler will be presenting advanced versions of its proven maXYmos product family
2014. 6. 3.
Extending the maXYmos product range to control and monitor production processes and quality assurance
2014. 5. 26.
At Sensor + Test 2014 Kistler is presenting many new features from the field of measurement electronics in...
2014. 5. 19.
Users obtain a full range of force–displacement measurement systems from one source
2014. 2. 6.
The Kistler Group achieved sales of 285 million CHF in 2013, thus marking a slight growth in comparison with...
2014. 1. 14.
Dr.-Ing. Oliver Schnerr, Head of Sales of the Industrial Process Control (IPC) division, hands over the...
2013. 11. 11.
From flexible torque sensors to complete test stands for highly-efficient electric drives
2013. 9. 16.
1 mm pressure sensor Type 6183C with a new design
2013. 8. 13.
Monitoring, open- and closed-loop control of RTM and SMC processes
2013. 7. 24.
New longitudinal measuring pin for non-contact cavity pressure measuring
2013. 5. 6.
Kistler Goes Beyond Limits: Acceleration sensors for heavy-duty applications at the SENSOR+TEST 2013
2013. 4. 8.
Kistler Goes Beyond Limits: High-tech sensors for heavy-duty applications at the SENSOR+TEST 2013
2013. 3. 20.
In 2012, the Kistler Group reached a record turnover of 279 million Swiss francs with an increase in turnover...
2013. 3. 19.
Kistler Group, a leading global provider of sensors for measuring pressure, force, torque and acceleration,...
2012. 11. 15.
Kistler präsentiert auf der Fachmesse SPS/IPC/DRIVES in Nürnberg (24. bis 26. November 2012) am Stand 4A-451...
2012. 10. 8.
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012), Kistler will present a...
2012. 10. 8.
At the Fakuma trade show in Friedrichshafen/Germany (from 16 until 20 October, 2012) Kistler will present its...
2012. 10. 8.
The new firmware upgrade V2.4 for Kistler's CoMo Injection process monitoring system offers better...
2012. 9. 10.
Kistler Group continues to expand: revenues up 20 %, strengthening of customer-specific development capacities...
2012. 9. 10.
Kistler Gruppe weiterhin auf Expansionskurs: Umsatzsteigerung um 20 %, Stärkung der kundenspezifischen...
2012. 6. 29.
With the acquisition of the DTI Technology ("Digital Transducer Interface") from Hentschel System GmbH,...
2012. 6. 29.
Mit dem Erwerb der DTI-Technologie ("Digital Transducer Interface") von der Hentschel System GmbH, Hannover,...
2012. 5. 8.
At the Automatica Trade Fair, which will take place from 22 through 24 May, 2012 in Munich/Germany, Kistler...
2012. 5. 7.
Kistler sensors and systems deliver an impressive performance where products from other suppliers come to...
2012. 3. 15.
CIRP focuses on cutting because this method of machining components is one of the key production processes.
2012. 2. 17.
In-process quality assurance solutions made by Kistler Group have proven their high efficiency for...
2012. 2. 1.
Despite difficult conditions, with sales growth over 11 % Kistler still achieved a sound result in 2011.
2011. 11. 2.
On Stand 4A-451 in Hall 4A of the SPS/IPC/DRIVES exhibition from 22 to 24 November 2011 in Nuremberg, Kistler...
2011. 11. 2.
By designing a measuring unit and an evaluation unit as separate assemblies, and introducing modular...
2011. 10. 20.
This year's Fakuma sees Kistler showing a system for online prediction of the quality of injection molded...
2011. 10. 19.
Kistler brings the quality-minded injection molder another substantial step closer to zero-defect production.
2011. 9. 28.
As an XY monitor for process monitoring and product testing, the maXYmos BL Type 5867A… from Kistler has...
2011. 9. 28.
Telemetric transmission of the force signal without having to rely on a cable, and suitability for use in...
2011. 9. 28.
Kistler is expanding its selection of electromechanical NC joining modules NCFB Type 2160A… with versions...
2011. 2. 3.
The Kistler Group based in Winterthur, Switzerland, looks back on a successful 2010 financial year with sales...
2010. 12. 10.
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
2010. 11. 24.
Kistler, worldwide supplier of precision sensors, systems and instrumentation for the dynamic measurement of...
2010. 11. 10.
Kistler's new generation of triaxial PiezoBeam® accelerometer Type 8688A(x) offers best-in-class sensitivity...
2010. 10. 29.
Swiss company Kistler Instrumente AG of Winterthur is the leading international supplier of sensors and...
2010. 9. 10.
The new press force sensor Type 9393A… extends the successful Press Force series of sensors to a measuring...
2010. 9. 6.
With the new combined pressure and temperature sensor Type 6188A… Kistler establishes another milestone in the...
2010. 7. 21.
Kistler has developed its new data acquisition (DAQ) system Type 5697A… for recording data in R&D laboratory...
2010. 7. 9.
Kistler has commissioned an additional calibration unit for torque sensors on its Lorch production site.
2010. 6. 8.
As a development partner of the automobile industry the Kistler Group aims to provide vehicle manufacturers...
2010. 4. 19.
The Kistler Group has been awarded the contract for instrumentation of three crash centers for the Indian...
2010. 4. 7.
In order to optimise processes inside an engine, it is extremely important to have a true picture of the...
2010. 1. 13.
New Type 4520A... Basic Line provides a cost-effective torque sensor based upon strain gage technology.
2009. 12. 10.
The well established Kistler press force sensors are based on the piezoelectric measuring principle.
2009. 11. 18.
Successful automation of joining processes where room is at a premium and joining stations closely spaced...
2009. 10. 23.
The Kistler Group acquired KT Automotive GmbH based in Munich, Germany, in an all-stock transaction on 22...
2009. 9. 14.
The curve of cavity pressure during injection molding is the critical process variable for evaluating part...
2009. 7. 1.
To allow direct incorporation of Kistler products into CAD designs, the Kistler CAD Download Service offers...
2009. 4. 30.
The Kistler Group has acquired Corrsys-Datron Sensorsysteme GmbH based in Wetzlar, Germany, in an all-stock...
2009. 3. 9.
The roll-out of the world's first measuring tram took place in Dresden, Germany, on 5 March with the handover...
2009. 1. 15.
The Kistler Group took over MSC Automotive GmbH based in Schwieberdingen, Germany, in an all-stock transaction...