maXYmos BL, TL, NC

XY Monitors and Systems for Process Monitoring with 100% Quality in Manufacturing, Assembly and Product Testing

The maXYmos XY monitors make it possible to check and evaluate the quality of a product or production step on the basis of a curve. The user can apply evaluation objects in order to adapt the curve evaluation to the individual monitoring task. Based on this specification, the maXYmos can check each workpiece and decide whether the part is good or bad. The maXYmos NC controls, monitors, evaluates and documents XY progressions for joining and press-fitting processes in combination with NC joining modules and the associated servo amplifier IndraDrive. The shape of the measurement curve allow the quality of individual manufacturing steps, assembly groups or even an entire product to be monitored and controlled in real-time.

  

Maximum Control for Your Processes. With the maXYmos Family.

연락처
Moon Kyo Han
Sales Representative
이점

조이닝 및 조립 공정의 공정 중 모니터링

생산 공정의 품질 변화 조기 탐지

제품 공정의 투명성으로 빠른 피드백 가능

공정 결과 추적 가능

테스트 루틴 경제화

적용 분야

조이닝 공정 모니터링 성형 공정 모니터링 NC 조이닝 시스템

연락처