Kistler's DTI technology: vehicle test setup made simple

Substantial resources are needed to build and run test setups for vehicle development and engineering. That's why there is growing demand for practical plug-and-measure solutions. Kistler is the first manufacturer on the market to offer Digital Transducer Interface (DTI) technology – the groundbreaking, holistic measurement solution for vehicle dynamics, tire and durability tests and vehicle safety. The benefit: just one single cable is all you need for fast and efficient vehicle test setup.

Advantages of DTI-Technology

  • Efficient and space-saving: only one cable for data, synchronization, configuration and power supply
  • Decentral data acquisition is possible
  • Maximum mating reliability
  • Compatible with existing sensors
연락처
Max 25 MB