Maximum flexibility thanks to numerous measurands and modules

The KiDAQ data acquisition system has a modular design and, thanks to its versatility, can be configured for most requirements of the measuring task. In order to obtain usable measurement data, sensor signals are subjected to a precise and low-noise conditioning and digitization process. For the KiDAQ data acquisition system, Kistler offers a broad range of modules with more than 20 different measurands.

The following measurands can be measured with KiDAQ:

Analog signals

  • Voltage (also isolated up to the 1.2 kV range)
  • Current
  • Resistance
  • Potentiometers
  • Resistance thermometers Pt100, Pt1000
  • Thermocouples (also isolated, 1.2 kV)
  • Strain gages
  • Inductive bridges and half bridges
  • Linear variable displacement transducers (LVDT)
  • Piezoelectric sensors
  • IEPE sensors (Piezotron)
  • MEMS capacitive sensors (K-Beam)

Digital signals

  • Frequency
  • Pulse width
  • Counters
  • Time
  • Status 
  • TEDS

This wide assortment is continually updated – click here to see the latest overview of modules for the KiDAQ data acquisition system.

Benefits

Modular and flexible configuration

Simple-to-operate software

Faster, more reliable test setup

Increased measuring certainty thanks to transparency along the entire measuring chain

Precise time synchronization of all measuring units with PTP

Cloud-based platform enables future add-ons, including from partner companies

연락처
(max 25 Mb)