Tool monitoring with cutting force dynamometers

Tool monitoring by using a cutting force dynamometer means less scrap

Ensuring workpiece quality is the top priority in many sectors of industry. When the materials involved are difficult to machine, tool lifetimes can vary greatly – so continuous tool monitoring based on cutting force dynamometers is essential.

Our piezoelectric sensors record highly dynamic processes with optimum signal quality. Tool monitoring during cutting processes delivers valuable insights into the actual process, providing the basis for reliable, productive and reproducible manufacturing processes.

Typical tool monitoring applications for measuring cutting forces with a dynamometer

  • Measurement of forces, acceleration and acoustic emissions in cutting processes

Process monitoring ensures zero-defect production 

  • Lower quality costs because deviations are detected at an early stage
  • Guaranteed process stability
  • Improved process efficiency thanks to optimized process parameters
  • Monitored production with full and partial automation in shift operation

Kistler: the technology partner for tool manufacturers and machine tool builders

  • Enhanced competitive edge thanks to unique machine features
  • Measurement technology connected directly to the machine control
  • Industry 4.0: real-time overview of tools and machines
  • Extremely durable structure for applications in harsh environments 

Processes

  • Turning, milling, drilling, sawing, screw tapping, broaching, hobbing, and many others
  • Grinding, honing, polishing, and many others
Services

처음부터 애플리케이션 중심의 전문지식을 교육합니다.

가장 정확한 계측으로 공정을 진행하십시오.

까다로운 적용 분야에서 정품의 이점을 활용하십시오.

Kistler 전문가들이 친절한 지원과 자문을 제공합니다.

연락처
(max 25 Mb)