Dynamic Brake Testing and Measurement of Speed

Dynamic brake testing and speed measurement

The optical speed sensors Correvit S-Motion and Correvit L-Motion together with the DTI-DAQ System, measure the absolute speed of rail vehicles. Hence reference driving and brake testing can be documented independently of the vehicle (e.g. braking test according to German BOStrab §36 und §57).

Advantages

  • Simple mounting on the vehicle with magnet or suction holder
  • Absolute, slip-free speed measurement (as well as displacement and acceleration)
  • Measurement on all relevant surfaces (ballast, asphalt, rail head, concrete, etc.)
  • Allows proof of braking capacity according to legal requirements
  • Expandable with other sensors (for example vibration, GPS) for all kinds of dynamic measurement up to 250 km/h
연락처
Moon Kyo Han
Sales Representative
Services

처음부터 애플리케이션 중심의 전문지식을 교육합니다.

가장 정확한 계측으로 공정을 진행하십시오.

까다로운 적용 분야에서 정품의 이점을 활용하십시오.

Kistler 전문가들이 친절한 지원과 자문을 제공합니다.

연락처
(max 25 Mb)