맞춤식 산업용 솔루션

Customized solutions for special applications and individual solutions

Piezoelectric sensor technology is not Kistler's sole field of expertise. The Kistler Group also develops customized solutions. These products range from sensors, cabling and electronics through to sector-specific monitoring systems, software solutions and individual Human Machine Interfaces (HMIs).

Industry-specific expertise across the entire measuring chain

There are hardly any limits to the field of technological possibilities. The spectrum ranges from strain gauge to piezoelectric sensors that gather production-relevant measurands such as force, pressure and torque: this data is then made available for use in order to ensure product quality and boost production efficiency. This approach has an inherent advantage: Kistler's monitoring systems for specific sectors or applications (such as joining, welding or injection molding) are ready and waiting to be tailored to each customer's specific scenario. In every case, the critical factors are the functionality and cost-effectiveness of the solution. 

행사 및 전시회
Booth B-01:30, Svenska Mässan Göteborg Sweden
Scanautomatic 2020
Booth 521, Rosemont, IL, USA
The Assebmly Show 2020
Benefits

Large volume of optimized, customized OEM solutions for all measuring chains

Easy integration of the sensor technology

High accuracy and precision for improved process quality

High efficiency, excellent reliability and long lifetime

Optimized supply chain

Compliance with highest safety and security standards thanks to calibration by Kistler

Compliance with highest quality standards

Intensive support & long-lasting development partnerships

연락처
(max 25 Mb)