Force: Specifications of Piezoelectric 1-Component Force Sensors

1-component force sensors are used in many different applications. Pre-tension, pre-load as well as calibrated and nominal force range are important terms which are going to be explained in that webinar. Moreover, the webinar treats the influence of negative stress being generated by bending moments and gives indications on how to choose the right pre-tension. 

Speaker: Martin Betschart, Product Manager Force Sensors

More information on the force sensor portfolio from Kistler.

연락처
(max 25 Mb)