Kistler 훈련 개요

전문가 훈련을 받으면 Kistler 제품, 시스템 및 서비스를 최적으로 사용할 수 있습니다. 이 페이지는 Kistler 훈련 항목에 대한 개요를 제공합니다.
CoMo Injection User Training

CoMo Injection is a system used in injection molding of plastics for process optimization and control as well as for production monitoring. The system allows direct connection of piezoelectric cavity pressure sensors as well as acquisition and evaluation of signals from the injection molding machine or other sensors. This training course will teach you to use all system functions needed to evaluate and optimize the injection molding process. During the practical exercises, course participants have access to CoMo Injection systems with electronic curve simulators.

내용

- Setting up the measuring system
- Exercises based on practical tasks: process monitoring,
thick-/thin-walled parts, switching based on cavity pressure
- Process analysis
- Generation of trend charts, comparison curves, part counters
- Information about extension functions for CoMo Injection

 

General information on Kistler training courses
Please send your registration/cancellation in writing to the contact person below. As attendance is limited, please send us your registration at the earliest possbile opportunity. The course fee covers all seminar documentation and refreshments during the course.
You may cancel your attendance without incurring charges up to three weeks before the start of the seminar. In the event of later cancelllation or failure to attend, we will charge you the full course fee.
Kistler reserves the right to cancel or amend the course for compelling reasons.

 

Registration and further information
Mrs. Annette Rasch
Tel. +49 7031 3090 0
training.de@kistler.com

대상

Course participants should be able to set up, operate and independently configure the parameters for CoMo Injection in various applications.

대상 그룹

- Machine setters, machine operators, production managers, process engineers
- Maximum number of participants: 10

기간

1 day (9:00 am to 4:30 pm)

코스 코드

9966B21-D0-P3-1

날짜